TIDUF36A
May 2023 – December 2023
DRV8328
1
Description
Resources
Features
Applications
6
1
System Description
1.1
Key System Specifications
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.3
Highlighted Products
2.3.1
DRV8328C
2.3.2
MSPM0G1507
2.3.3
CSD18510Q5B
2.3.4
TMP61
3
System Design Theory
3.1
Power Stage Design: Three-Phase Inverter
3.1.1
Selecting Sense Resistor
3.2
Power Stage Design: DRV8328 Gate Driver
3.2.1
DRV8328 Features
3.2.2
AVDD Linear Voltage Regulator (LDO)
3.3
Power Stage Design: MSPM0 Microcontroller
3.3.1
Low-Side Current Sensing With MSPM0G1507
3.3.2
Temperature Sensing
3.4
Power Stage Design: External Interface Options and Indications
3.4.1
Hall Sensor Interface
3.4.2
Input Power Voltage Monitoring
3.4.3
Motor Speed Control
3.4.4
Direction of Rotation: Digital Input
3.4.5
Programming Interface for MCU
3.4.6
Data Transmission
3.4.7
LED Indicators
3.4.8
Sleep Mode Entry Control
4
Hardware, Software, Testing Requirements, and Test Results
4.1
Hardware Requirements
4.1.1
Hardware Board Overview
4.2
Software Requirements
4.3
Test Setup
4.4
Test Results
4.4.1
Functional Evaluation of DRV8328 Gate Driver
4.4.1.1
DRV8328 Linear Regulator Performance
4.4.1.2
Gate Drive Voltage Generated by Gate Driver
4.4.2
MOSFET Switching Waveforms
4.4.3
Current Open Loop Test
4.4.4
Current Open Loop Load Test
5
Design and Documentation Support
5.1
Design Files
5.1.1
Schematics
5.1.2
BOM
5.2
Tools and Software
5.3
Documentation Support
5.4
Support Resources
5.5
Trademarks
6
About the Author
7
Revision History
Features
600-W drive for brushless DC (BLDC) motor supporting sensor-based trapezoidal control
Designed to operate from 5 V to 21 V
Supports up to 33-A
RMS
continuous winding current
PCB form factor of 60 mm × 60 mm
High efficiency at 18 V, 600 W for 20-kHz unipolar trapezoidal control
Operating ambient temperature: –20°C to +55°C