TIDUF36A May 2023 – December 2023 DRV8328
The jumper J8 (shown in Figure 3-9) is used to transmit and receive data between the MSPM0G1507 MCU in this design and another external MCU or host over universal asynchronous receiver transmitter (UART). This data can be the readings collected by the integrated ADC for external monitoring. Connect an external TX pin to terminal 3 of J8 and connect an external RX pin to terminal 2 of J8 to achieve this.