Wideband transceivers, receivers, transmitters
Meet your performance, bandwidth and power needs with high integration
Our portfolio of wideband transceivers, receivers and transmitters feature multi-channel and ultra-high data sampling functionality with up to 9-GSPS DACs and 3-GSPS ADCs for your cutting-edge 5G and other wireless communications systems. Additional features of these devices include: decimating filters, nap mode, power down and more.
Browse by category
Design & development resources
Firmware
JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters
The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)
Evaluation board
AFE7920 evaluation module for four-transmit four-receive two-feedback-path RF-sampling transceiver
The AFE7920 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to support up to four-transmit four-receive plus two-feedback (4T4R + 2FB) channels simultaneously.
The board evaluates the AFE7920 device, which is a quad-channel RF-sampling analog front end (AFE) (...)