DLP® products design & development
Our design and development ecosystem simplifies your designs, making it easier for you to investigate, evaluate and develop new solutions
Hardware
Finding the best DLP product for your application will help you select the best EVM. Get printed circuit board (PCB) layout and design requirements for your own design.
The easiest way to experience DLP technology is by purchasing an EVM. We designed our EVMs to help both beginners and experienced engineers move from evaluation to production quickly.
As you begin development, your PCB needs to incorporate the appropriate layout and electrical design requirements for your DLP display and projection subsystem. Failure to adhere to these guidelines can result in permanent damage to devices.
Hardware development
Automotive
DLP2021-Q1 evaluation module for dynamic ground projector
The DLP® products DLP2021LEQ1EVM evaluation module (EVM) is a complete electronic and optical system enabling accelerated evaluation of the DLP2021-Q1 chipset. The DLP2021-Q1 digital micromirror device (DMD) interfaces with a field-programmable gate array (FPGA)-based DMD controller to enable a (...)
DLP3021-Q1 dynamic ground projector evaluation module
The DLP® products DLP3021LEQ1EVM evaluation module (EVM) is a complete electronic and optical subsystem designed to control and interface with the DLP3021-Q1 chipset. The DLP3021-Q1 interfaces with an FPGA-based digital micromirror device (DMD) controller. This chipset is combined with illumination (...)
DLP5530-Q1 Interior projector evaluation module
DLP5530-Q1 Interior projector evaluation module with true green LED
DLP5534-Q1 405nm projector evaluation module
DLP5534-Q1 electronics evaluation module
DLP5531-Q1 light engine evaluation module
DLP® automotive high resolution headlight electronics evaluation module
DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module
DLP3030-Q1 Electronics Evaluation Module
DLP5530-Q1 Picture generation unit (PGU) projector evaluation module
DLP5530-Q1 electronics evaluation module
3D printing
TI hardware tools
DLPLCRC410 Evaluation Module
DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module
This DLP evaluation module (EVM) houses the DLP6500FYE, a 0.65-inch 2xLVDS digital micromirror device (DMD) containing 1920 x 1080 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900EVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.
The DLPLCR65EVM is the (...)
DLP650LNIR DMD evaluation module
DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module
This DLP evaluation module (EVM) houses the DLP670S, a 0.67-inch 2xLVDS digital micromirror device (DMD) containing 2716 x 1600 micromirrors with 5.4-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.
The DLPLCR67EVM is the right (...)
DLP7000 DMD evaluation board
DLP7000UV DMD evaluation board
DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module
This DLP evaluation module (EVM) houses the DLP9000, a 0.9-inch 2xLVDS digital micromirror device (DMD) containing 2560 x 1600 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.
The DLPLCR90EVM is the right (...)
DLP® LightCrafter™ single DLPC900 evaluation module
This DLP evaluation module (EVM) houses a single DLPC900 digital micromirror device (DMD) controller, allowing for configurable control of the DLPLCR65EVM and other compatible DMD EVMs. It features input/output triggers for convenient synchronization with cameras, sensors, or other peripheral (...)
DLP® LightCrafter™ dual DLPC900 evaluation module
This DLP evaluation module (EVM) houses two DLPC900 digital micromirror device (DMD) controllers, allowing for configurable control of the DLPLCR50XEVM, DLPLCR67EVM, DLPLCR90EVM and other compatible DMD EVMs. It features input/output triggers for convenient synchronization with cameras, sensors, or (...)
DLP9500 DMD evaluation board
DLP9500UV DMD evaluation board
Partner tools
DLi D4100, D4120, D4130 Development Kits for DLP Discovery chipsets
DLi6500 1080p Development Kit for DLP6500
In-Vision Mercury, DLP6500 based 3D metrology light engine
Designed for 3D metrology, scanning and mapping applications, the Mercury light engine is based on TI’s DLP6500 chipset and projects patterns with a resolution of 1440x1080 pixels and an aspect ratio of 4:3. The optical system offers a high depth-of-field, low distortion as well as high MTF values. (...)
In-Vision Twowave DLP9000 light engine module for two-channel parallel or sequential light exposure
In-Vision’s Twowave DLP light engine module offers native WQXGA/2K (2560 x 1600 pixels) resolution based on the DLP9000 advanced light control chipset. It combines 2 LEDs with 1 DMD and allows for parallel or sequential light exposure at different wavelengths (365nm and 460nm).
Optecks DLP650LNIR DMD evaluation module
The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, (...)
ViALUX SuperSpeed V-Modules for DLPC410
ViALUX’ SuperSpeed V-Modules provide complete subsystems containing a controller board for DLPC410, a digital micromirror device (DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV or .96 WUXGA DMD) and ALP-4 controller suite software. The industrial grade modules support high-performance (...)
ViALUX SuperSpeed V-Modules for DLPC910
ViALUX’ SuperSpeed v-modules provide complete subsystems containing a controller board for DLPC910, a digital micromirror device (DLP6500FLQ or DLP9000X) and ALP-4 controller suite software. The industrial grade modules support high-performance pixel level control out-of-the-box. Designed for (...)
Visitech LUXBEAM rapid system HD UV
The LUXBEAM® Rapid System LRS-HD is a DLP® technology based stereolithography sub-system, specifically designed for single head scrolling motion 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9500 chip, the LRS-HD variants UV, Hybrid (HY), (...)
Visitech LUXBEAM rapid system MCx HD UV
Offering the same performance as the LRS-HD light engines, the LUXBEAM® Rapid System LRS-MCx offers stackability of modules for stitched images down to 50 micron pixel pitch in image. This allows for highest manufacturing throughput for 3D printing with single pass linear motion systems. (...)
Visitech LUXBEAM Rapid System NIR
As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)
Visitech LUXBEAM rapid system WQ
The LUXBEAM® Rapid System LRS-WQ is a DLP® technology based stereo lithography sub-system specifically designed for professional 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9000 WQXGA chip, the LRS-WQ offers long lifetime and low (...)
Wintech W4100 High Speed Development Kit
3D scanning
TI hardware tools
DLP® 3010 Light Control Evaluation Module
DLP® 4710 Light control evaluation module
DLPLCRC410 Evaluation Module
DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module
This DLP evaluation module (EVM) houses the DLP500YX, a 0.50-inch 2xLVDS digital micromirror device (DMD) containing 2048 x 1080 micromirrors with 5.4-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 16,100-Hz.
The DLPLCR50XEVM is the (...)
DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module
This DLP evaluation module (EVM) houses the DLP6500FYE, a 0.65-inch 2xLVDS digital micromirror device (DMD) containing 1920 x 1080 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900EVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.
The DLPLCR65EVM is the (...)
DLP650LNIR DMD evaluation module
DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module
This DLP evaluation module (EVM) houses the DLP670S, a 0.67-inch 2xLVDS digital micromirror device (DMD) containing 2716 x 1600 micromirrors with 5.4-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.
The DLPLCR67EVM is the right (...)
DLP7000 DMD evaluation board
DLP® LightCrafter™ dual DLPC900 evaluation module
This DLP evaluation module (EVM) houses two DLPC900 digital micromirror device (DMD) controllers, allowing for configurable control of the DLPLCR50XEVM, DLPLCR67EVM, DLPLCR90EVM and other compatible DMD EVMs. It features input/output triggers for convenient synchronization with cameras, sensors, or (...)
DLP9500 DMD evaluation board
Partner hardware tools
In-Vision Mercury, DLP6500 based 3D metrology light engine
Designed for 3D metrology, scanning and mapping applications, the Mercury light engine is based on TI’s DLP6500 chipset and projects patterns with a resolution of 1440x1080 pixels and an aspect ratio of 4:3. The optical system offers a high depth-of-field, low distortion as well as high MTF values. (...)
Optecks DLP650LNIR DMD evaluation module
The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, (...)
ViALUX SuperSpeed V-Modules for DLPC410
ViALUX’ SuperSpeed V-Modules provide complete subsystems containing a controller board for DLPC410, a digital micromirror device (DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV or .96 WUXGA DMD) and ALP-4 controller suite software. The industrial grade modules support high-performance (...)
ViALUX SuperSpeed V-Modules for DLPC910
ViALUX’ SuperSpeed v-modules provide complete subsystems containing a controller board for DLPC910, a digital micromirror device (DLP6500FLQ or DLP9000X) and ALP-4 controller suite software. The industrial grade modules support high-performance pixel level control out-of-the-box. Designed for (...)
Visitech LUXBEAM rapid system HD UV
The LUXBEAM® Rapid System LRS-HD is a DLP® technology based stereolithography sub-system, specifically designed for single head scrolling motion 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9500 chip, the LRS-HD variants UV, Hybrid (HY), (...)
Visitech LUXBEAM rapid system MCx HD UV
Offering the same performance as the LRS-HD light engines, the LUXBEAM® Rapid System LRS-MCx offers stackability of modules for stitched images down to 50 micron pixel pitch in image. This allows for highest manufacturing throughput for 3D printing with single pass linear motion systems. (...)
Visitech LUXBEAM Rapid System NIR
As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)
Wintech W4100 High Speed Development Kit
Display & projection
Pico display (≤ 0.47-in)
DLP® LightCrafter™ Display 471TP evaluation module
Full HD DLP4710 Chipset Evaluation Module
DLPDLCR3310 LightCrafter display evaluation module
DLP® LightCrafter Display 3310 EVM is an easy-to-use, plug-and-play evaluation platform for a wide array of compact 1080p display applications in consumer, enterprise, and industrial markets. The evaluation module (EVM) features the DLP3310 (.33 1080p) DMD, DLPC3437 display controller and (...)
DLP® LightCrafter™ Display 230NP evaluation module
DLP® LightCrafter™ Display 230NP is an easy to use, compact, plug and play evaluation platform for a wide array of ultramobile and ultraportable display applications in consumer, industrial, medical and Internet of Things (IoT) markets. The evaluation module (EVM) features the DLP230NP (...)
DLP LightCrafter Display 3010EVM-G2
DLP® LightCrafter™ Display 2000 Evaluation Module
The DLP® LightCrafter Display 2000 evaluation module (EVM) is an affordable compact plug-and-play DLP display EVM for many ultra-mobile and ultra-portable display applications like mobile projectors, smart home displays, AR glasses, appliances and robotics. This EVM features the DLP2000 (...)
DLP160CP evaluation module for DLP® LightCrafter™ Display with 0.16 nHD
The DLP® LightCrafter™ Display 0.16-nHD evaluation module (EVM) is designed to enable microcontroller (MCU)-generated graphics display without the need of a video processor. This opens new possibilities for affordable DLP free-form on-demand display implementations in industrial and (...)
Performance display (≥ 0.47-in)
DLP650TE evaluation module for 4K UHD digital micromirror device (DMD)
The DLP® products DLP650TEEVM, when combined with the DLPC7540EVM, can accelerate the prototyping time of a DLP 0.65-inch 4K UHD system. The DLP650TEEVM provides a solution for evaluating the 0.65-inch 4K UHD digital micromirror device (DMD), which is designed to pair with the DLPC7540EVM and can (...)
DLPC7540 evaluation module for high-resolution display controllers
The DLP® products DLPC7540EVM, when combined with the DLP471TEEVM or DLP650TEEVM, can accelerate the prototyping time of a DLP 4K UHD system. The DLPC7540EVM provides a solution for driving either the 0.47-inch 4K UHD or 0.65-inch 4K UHD standard digital micromirror devices (DMDs), while allowing (...)
DLP471TE evaluation module for 4K UHD digital micromirror device (DMD)
The DLP® products DLP471TEEVM, when combined with the DLPC7540EVM, can accelerate the prototyping time of a DLP 0.47-inch 4K UHD system. The DLP471TEEVM provides a solution for evaluating the 0.47-inch 4K UHD DMD, which is designed to pair with the DLPC7540EVM and can display SPLASH, test patterns (...)
DLP660TE 4K UHD DMD Evaluation Module
DLP470TE 4K UHD DMD evaluation module
Spectroscopy
TI hardware tools
DLP650LNIR DMD evaluation module
DLP® NIRscan™ Nano Evaluation Module
The DLP NIRscan Nano is a compact battery-operated evaluation module (EVM) for portable near-infrared spectroscopy solutions. Featuring the DLP2010NIR digital micromirror device (DMD), the NIRscan Nano supports Bluetooth low energy to enable mobile lab measurements for hand-held spectrometers. The (...)
DLP® NIRscan™ Evaluation Module
The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer. This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box. The EVM features the DLP 0.45 WXGA NIR (...)
Partner hardware tools
Optecks DLP650LNIR DMD evaluation module
The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, (...)
DLP(R) NIRscan Nano Transmissive EVM (Evaluation Modules & Boards)
The DLP NIRscan nano transmissive EVM is designed for performing spectroscopic measurements on samples in the near infrared spectrum. The high performance transmissive module positions a sample between the illuminating source and the input of the NIRscan Nano to allow spectroscopic measurements (...)
ViALUX SuperSpeed V-Modules for DLPC410
ViALUX’ SuperSpeed V-Modules provide complete subsystems containing a controller board for DLPC410, a digital micromirror device (DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV or .96 WUXGA DMD) and ALP-4 controller suite software. The industrial grade modules support high-performance (...)
Visitech LUXBEAM Rapid System NIR
As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)
Software
Download the appropriate firmware for your DLP controller or graphical user interface to control your EVM through Serial Peripheral Interface, I2C or USB commands.
Software development tools
Application software & framework
DLP® Controller API
Calculation tools
Dynamic ground projection brightness estimation calculator
This Excel calculator provides a starting point for estimating the brightness of a dynamic ground projection animation, logo, or symbol using the DLP3021-Q1 digital micromirror device (DMD). This calculator takes general ambient conditions such as road lighting, road surface type, and image size. (...)
AR HUD lumen budget estimation calculator
AR HUD Volume Estimation Calculator
DLP-PICO-CHIP-SEL
Calculator helps model DMD diffraction patterns and diffraction efficiency
Firmware
DLP® Pico™ Firmware Selector
DLPC900 Configuration and Support Firmware
The DLPR900 configuration and support firmware enables broad functionality of the DLPC900 digital controller. The DLPC900 offers reliable operation of DLP670S, DLP500YX, DLP6500FYE, DLP6500FLQ and DLP9000 digital micromirror devices (DMDs). Combined with the DLPC900 controller, the DLPR900 firmware (...)
DLPC350 Configuration and Support Firmware
GUI for evaluation module (EVM)
DLP® Display and Light Control EVM GUI Installer
The DLP® Display and Light Control evaluation module (EVM) includes a Windows®-based GUI tool used to control the EVM through SPI, I2C, or USB commands.
Software development kit (SDK)
DLP® Advanced Light Control SDK for LightCrafter™ series controllers
This DLP® Software Development Kit (SDK) supports the DLPC900 controller used in multiple DLP Advanced Light Control LightCrafter™ series evaluation modules. The SDK provides APIs to integrate DLP technology with cameras to create 3D machine vision or 3D printer solutions for a variety of (...)
Optical modules
An optical module is a compact assembly that includes a DMD, illumination (LEDs), optics and associated mechanics. The optical module requires drive electronics to supply power and video, which you can either custom build using TI reference designs or source an evaluation platform from independent third-party companies.