LM20
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
±1.5°C Analog Output Temperature Sensor

 

Design kits & evaluation modules (1)

Name Part# Type
LM20xEVM board for analog temperature sensors LM20B, LM20C & LM20S LM20XEVM Evaluation Modules & Boards

Reference designs

High Efficiency and High Power Density 1kW Resonant Converter Reference Design with TI HV GaN FET

This reference design is a high efficiency, high power density and light weight resonant converter reference design. It converts a 390V input to a 48V/1kW output. The PMP20637 power stage has over 140W/in^3 power density. The whole board weight is less than 210g. With fixed 950kHz switching (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM20 Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.