LM2735
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator

 

Models (8)

Title Category Type Date
LM2735X Unencrypted PSpice Average Model PSpice Model ZIP 30 Nov 2015
LM2735X PSpice Average Model PSpice Model ZIP 30 Nov 2015
LM2735Y Unencrypted PSpice Transient Model PSpice Model ZIP 24 Mar 2015
LM2735Y Unencrypted PSpice Average Model PSpice Model ZIP 24 Mar 2015
LM2735X Unencrypted PSpice Transient Model PSpice Model ZIP 24 Mar 2015
LM2735X PSpice Transient Model PSpice Model ZIP 19 Feb 2013
LM2735Y PSpice Average Model PSpice Model ZIP 19 Feb 2013
LM2735Y PSpice Transient Model PSpice Model ZIP 19 Feb 2013

Reference designs

Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
Fly-Buck and Flyback Topology Selector FLYBUCK-FLYBACK-DESIGN-CALC Calculation Tools

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM2735 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer

Part Number
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 150°C