LM5106 100V Half Bridge Gate Driver with Programmable Dead-Time | TI.com

LM5106 (ACTIVE) 100V Half Bridge Gate Driver with Programmable Dead-Time

 

Recommended alternative parts

  • LM5102  -  High Voltage Half-Bridge Gate Driver With Programmable Delay
  • LM5104  -  High Voltage Half-Bridge Gate Driver With Adaptive Delay
  • LM5105  -  100V Half Bridge Gate Driver With Programmable Dead-Time

Description

The LM5106 is a high voltage gate driver designed to drive both the high side and low side N-Channel MOSFETs in a synchronous buck or half bridge configuration. The floating high side driver is capable of working with rail voltages up to 100V. The single control input is compatible with TTL signal levels and a single external resistor programs the switching transition dead-time through tightly matched turn-on delay circuits. The robust level shift technology operates at high speed while consuming low power and provides clean output transitions. Under-voltage lockout disables the gate driver when either the low side or the bootstrapped high side supply voltage is below the operating threshold. The LM5106 is offered in the VSSOP-10 or thermally enhanced 10-pin WSON plastic package.

Features

  • Drives Both a High-Side and Low-Side N-Channel
    MOSFET
  • 1.8-A Peak Output Sink Current
  • 1.2-A Peak Output Source Current
  • Bootstrap Supply Voltage Range up to 118-V DC
  • Single TTL Compatible Input
  • Programmable Turn-On Delays (Dead-Time)
  • Enable Input Pin
  • Fast Turn-Off Propagation Delays (32 ns Typical)
  • Drives 1000 pF with 15-ns Rise and 10-ns Fall Time
  • Supply Rail Under-Voltage Lockout
  • Low Power Consumption
  • WSON-10 (4 mm × 4 mm) and VSSOP-10 Package

Parametrics

Compare all products in Half-bridge drivers Email Download to Excel
Part number Order Number of channels (#) Power switch Bus voltage (Max) (V) Peak output current (A) Input VCC (Min) (V) Input VCC (Max) (V) Rise time (ns) Fall time (ns) Prop delay (ns) Iq (uA) Input threshold Channel input logic Negative voltage handling at HS pin (V) Features Rating Operating temperature range (C) Package Group
LM5106 Order now 2     MOSFET     100     1.8     8     14     15     10     32     10     TTL     TTL     -1     Dead Time Control     Catalog     -40 to 125     VSSOP | 10
WSON | 10    
LM5102 Order now 2     MOSFET     100     2     9     14     10     10     35     10     TTL     TTL     -1         Catalog     -40 to 125     VSSOP | 10
WSON | 10    
LM5104 Order now 2     MOSFET     100     2     9     14     10     10     35     10     TTL     TTL     -1         Catalog     -40 to 125     SOIC | 8
WSON | 10    
LM5105 Order now 2     MOSFET     100     1.8     8     14     10     10     26     10     TTL     TTL     -1         Catalog     -40 to 125     WSON | 10