PCM5141 2V RMS DIRECTPATH 106dB Audio Stereo DAC with PCM interface and fully programmable miniDSP | TI.com

PCM5141 (ACTIVE) 2V RMS DIRECTPATH 106dB Audio Stereo DAC with PCM interface and fully programmable miniDSP

 

Description

The PCM514x devices are a family of monolithic CMOS-integrated circuits that include a stereo digital-to-analog converter and additional support circuitry in a small TSSOP package. The PCM514x uses the latest generation of TI’s advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.

Members of the PCM514x family integrate a fully programmable miniDSP core, allowing developers to integrate filters, dynamic range controls, custom interpolators, and other differentiating features to their products.

The PCM514x provides 2.1-VRMS ground centered outputs, allowing designers to eliminate DC-blocking capacitors on the output, as well as external muting circuits traditionally associated with single-supply line drivers.

The integrated line driver surpasses all other charge-pump-based line drivers by supporting loads down to 1 kΩ, allowing the PCM514x to drive up to 10 products in parallel, such as LCD TV, DVDR, and AV receivers.

The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.

Features

  • Programmable miniDSP
  • Market-Leading Low Out-of-Band Noise
  • Selectable Digital-Filter Latency and Performance
  • No DC Blocking Capacitors Required
  • Integrated Negative Charge Pump
  • Intelligent Muting System; Soft Up or Down Ramp
    and Analog Mute For 120-dB Mute SNR
  • Integrated High-Performance Audio PLL with
    BCK Reference To Generate SCK Internally
  • Accepts 16-, 20-, 24-, And 32-Bit Audio Data
  • PCM Data Formats: I2S, Left-Justified, Right-
    Justified, TDM / DSP
  • SPI or I2C Control
  • Software or Hardware Configuration
  • Automatic Power-Save Mode When LRCK And
    BCK Are Deactivated
  • 1.8-V or 3.3-V Fail-Safe LVCMOS Digital Inputs
  • Single Supply Operation:
    3.3-V Analog, 1.8-V or 3.3-V Digital
  • Integrated Power-On Reset
  • Small 28-pin TSSOP Package

Parametrics

Compare all products in Audio DACs Email Download to Excel
Part number Order DAC channels Analog inputs Analog outputs DAC SNR (Typ) (dB) Sampling rate (Max) (kHz) Control interface Resolution (Bits) Architecture Package size: mm2:W x L (PKG) Approx. price (US$)
PCM5141 Order now 2     0     2     106     384     I2C
SPI
H/W    
32     Delta Sigma with line driver     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     2.35 | 1ku    
PCM5121 Order now 2     0     2     106     384     I2C
SPI
H/W    
32     Delta Sigma with line driver     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     1.50 | 1ku    
PCM5122 Order now 2     0     2     112     384     I2C
SPI
H/W    
32     Delta Sigma with line driver     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     2.45 | 1ku    
PCM5142 Order now 2     0     2     112     384     I2C
SPI
H/W    
32     Delta Sigma with line driver     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     3.25 | 1ku