TLV1117 800-mA fixed and adjustable single-output LDO regulator with thermal overload protection | TI.com

TLV1117
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
800-mA fixed and adjustable single-output LDO regulator with thermal overload protection

 

Recommended alternative parts

  • TLV767  -  1 A  higher accuracy with lower Iq and foldback current limit for cost-sensitive applications

Description

The TLV1117 device is a positive low-dropout voltage regulator designed to provide up to 800 mA of output current. The device is available in 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and adjustable-output voltage options. All internal circuitry is designed to operate down to 1-V input-to-output differential. Dropout voltage is specified at a maximum of 1.3 V at 800 mA, decreasing at lower load currents.

Features

  • 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V, and
    Adjustable-Output Voltage Options
  • Output Current of 800 mA
  • Specified Dropout Voltage at Multiple
    Current Levels
  • 0.2% Line Regulation Maximum
  • 0.4% Load Regulation Maximum

All other trademarks are the property of their respective owners

question-circle

Thermal calculator

Estimate the LDO IC temperature at your design conditions:
Part number
    Range
Vin  V
Vout  V
Iout  A
Ambient temp  °C
Package option
Voltage option
PCB construction
Enhanced Thermal = single thermal spreading plane of 1 oz Cu
Minimum Thermal = single thermal spreading plane of 1/2 oz Cu
View the user guide for more details.

Junction temperature vs. PCB copper coverage area
These are estimated power dissipation and thermal results.
Care must be taken to ensure that device junction temperature
does not exeed the maximum ratings as indicated in the datasheet.

This calculator uses the PCB copper area to estimate the device junction temperature. See notes on usage and calculation method.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TLV1117 Order now Adjustable Output
Fixed Output    
0.8     15     2.7     13.7     1.25     1.5
1.8
2.5
3.3
5    
DDPAK/TO-263 | 3
SON | 8
SOT-223 | 4
TO-220 | 3
TO-220 | 3
TO-252 | 3    
    1     -40 to 125
0 to 125    
28     411     0.11 | 1ku     Catalog     28     3.75     1200     1.7     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
8SON: 16 mm2: 4 x 4 (SON | 8)
4SOT-223: 46 mm2: 7 x 6.5 (SOT-223 | 4)
3TO-220: 87 mm2: 8.59 x 10.16 (TO-220 | 3)
3TO-220: 88 mm2: 8.7 x 10.16 (TO-220 | 3)
3TO-252: 67 mm2: 10.11 x 6.6 (TO-252 | 3)    
LM1117 Order now Adjustable Output
Fixed Output    
0.8     15     2.6     13.8     1.25     1.8
2.5
3.3
5    
DDPAK/TO-263 | 3
SOT-223 | 4
TO-220 | 3
TO-252 | 3
WSON | 8    
    1     -40 to 125
0 to 125    
24     38     0.33 | 1ku     Catalog     47     3     1200     5     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
4SOT-223: 46 mm2: 7 x 6.5 (SOT-223 | 4)
3TO-220: 47 mm2: 4.58 x 10.16 (TO-220 | 3)
3TO-252: 40 mm2: 6.1 x 6.58 (TO-252 | 3)
8WSON: 16 mm2: 4 x 4 (WSON | 8)    
TLV761 Order now Fixed Output     1     16     2.5     13     0.8     1.2
1.8
2.5
3.3
5    
SOT-223 | 4     Foldback Overcurrent Protection     1     -40 to 125     83.5     60     0.12 | 1ku     Catalog     53     2     1000     0.06     4SOT-223: 46 mm2: 7 x 6.5 (SOT-223 | 4)    
TLV767 Order now Adjustable Output
Fixed Output    
1     16