Home Power management Linear & low-dropout (LDO) regulators

TLV761

ACTIVE

1A 16V high-PSRR linear voltage regulator

Product details

Rating Catalog Vin (max) (V) 16 Vin (min) (V) 2.5 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 13 Vout (min) (V) 0.8 Fixed output options (V) 1.2, 1.25, 1.8, 2.5, 3, 3.3, 3.6, 5, 8, 12 Noise (µVrms) 60 PSRR at 100 KHz (dB) 53 Iq (typ) (mA) 0.06 Features Foldback Overcurrent protection Thermal resistance θJA (°C/W) 67.2, 95 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 1000 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 16 Vin (min) (V) 2.5 Iout (max) (A) 1 Output options Fixed Output Vout (max) (V) 13 Vout (min) (V) 0.8 Fixed output options (V) 1.2, 1.25, 1.8, 2.5, 3, 3.3, 3.6, 5, 8, 12 Noise (µVrms) 60 PSRR at 100 KHz (dB) 53 Iq (typ) (mA) 0.06 Features Foldback Overcurrent protection Thermal resistance θJA (°C/W) 67.2, 95 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 1000 Operating temperature range (°C) -40 to 125
SOT-223 (DCY) 4 45.5 mm² (6.5 mm × 7 mm) TO-252 (KVU) 3 66.726 mm² (6.6 mm × 10.11 mm)
  • Pin-compatible with industry-standard LM1117 and TLV1117 (x1117) devices in select packages
  • Input voltage range VIN: 2.5V to 18V (abs max rating of 20V)
  • Output voltage range VOUT:
    • 0.8V to 13V (fixed, 100mV steps)
  • Output current: Up to 1A
  • Low quiescent current IQ:
    • 60µA (typical, ~1.5µA in shutdown)
  • ±1% output accuracy over line and load
  • High PSRR: 60dB at 1kHz, 40dB at 1MHz
  • Internal soft-start time: 500µs (typical)
  • Foldback current limiting and thermal protection
  • Stable with 1µF ceramic output capacitors
  • Temperature range: –40°C to +125°C
  • Packages:
    • 4-pin, 6.5mm × 7mm SOT-223
    • 3-pin, 6.6mm × 10.11mm TO-252
  • Pin-compatible with industry-standard LM1117 and TLV1117 (x1117) devices in select packages
  • Input voltage range VIN: 2.5V to 18V (abs max rating of 20V)
  • Output voltage range VOUT:
    • 0.8V to 13V (fixed, 100mV steps)
  • Output current: Up to 1A
  • Low quiescent current IQ:
    • 60µA (typical, ~1.5µA in shutdown)
  • ±1% output accuracy over line and load
  • High PSRR: 60dB at 1kHz, 40dB at 1MHz
  • Internal soft-start time: 500µs (typical)
  • Foldback current limiting and thermal protection
  • Stable with 1µF ceramic output capacitors
  • Temperature range: –40°C to +125°C
  • Packages:
    • 4-pin, 6.5mm × 7mm SOT-223
    • 3-pin, 6.6mm × 10.11mm TO-252

The TLV761 is a linear voltage regulator that improves the functionality of a traditional x1117 regulator (TLV1117 or LM1117) with tighter output accuracy and low quiescent current (IQ) to lower the standby power consumption. The TLV761 is pin-to-pin compatible with other fixed SOT-223, TO-252 regulators.

The TLV761 input voltage range is from 2.5V to 18V and provides an output voltage range from 0.8V to 13V to support a wide variety of applications.

The wide bandwidth PSRR performance of the TLV761 is typically greater than 60dB at 1kHz and 40dB at 1MHz, which helps attenuate the switching frequency of an upstream DC/DC converter and minimizes post regulator filtering.

Additionally, the TLV761 has an internal soft start feature to reduce inrush current during start-up, which can help save space and cost in a design by minimizing input capacitance. The TLV761 features a foldback current limit that limits the power dissipation of the device during high-load current faults or shorting events.

The TLV761 is a linear voltage regulator that improves the functionality of a traditional x1117 regulator (TLV1117 or LM1117) with tighter output accuracy and low quiescent current (IQ) to lower the standby power consumption. The TLV761 is pin-to-pin compatible with other fixed SOT-223, TO-252 regulators.

The TLV761 input voltage range is from 2.5V to 18V and provides an output voltage range from 0.8V to 13V to support a wide variety of applications.

The wide bandwidth PSRR performance of the TLV761 is typically greater than 60dB at 1kHz and 40dB at 1MHz, which helps attenuate the switching frequency of an upstream DC/DC converter and minimizes post regulator filtering.

Additionally, the TLV761 has an internal soft start feature to reduce inrush current during start-up, which can help save space and cost in a design by minimizing input capacitance. The TLV761 features a foldback current limit that limits the power dissipation of the device during high-load current faults or shorting events.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TLV761 18V, 1A, Fixed-Output Linear Voltage Regulator datasheet (Rev. D) PDF | HTML May 23, 2025
Technical article Optimize input voltage drops caused by inrush current in the legacy TLV1117/LV family with the soft-start feat PDF | HTML Mar 17, 2026
Application note An empirical analysis of the impact of board layout on LDO thermal performance (Rev. A) PDF | HTML Sep 23, 2025
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
E-book LDO Basics (Rev. A) Apr 8, 2019
Technical article LDO basics: dropout PDF | HTML Mar 16, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC-ADC-1PH-EVM — AMC130M02 evaluation module

The AMC-ADC-1PH-EVM is a single-phase energy meter using standalone isolated multichannel analog to-digital converters (ADCs) to sample a shunt current sensor. The evaluation module (EVM) achieves 0.5% accuracy across the input range (50mA–15A) with a 4kHz sampling rate and uses a TI Arm® Cortex®- (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

MLTLDO2EVM-037 — Universal LDO linear voltage regulator evaluation module for DCY, DDA and KVU packages

The MLTLDO2EVM-037 multipackage low-dropout (LDO) evaluation module (EVM) allows design engineers to evaluate the operation and performance of several common packages of linear regulators for possible use in their own circuit application. This EVM configuration contains a DDA, 3-pin and 5-pin KVU, (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TLV1117LV33EVM-714 — TLV1117LV evaluation module for 1-A, fixed-voltage, LDO linear regulator

The TLV1117LV33EVM-714 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLV1117LVxx device, which is a 1-A, positive fixed-voltage low-dropout (LDO) linear regulator.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-010257 — 10kW Vienna rectifier-based, three-phase power factor correction reference design

The Vienna rectifier power topology is used in high-power, three-phase power factor correction applications such as appliances, electric vehicle (EV) chargers, and telecom rectifiers. Control design of the rectifier can be complex. This reference design illustrates a method to control the power (...)
Supported products & hardware
Reference design

TIDA-010960 — One-phase shunt power meter reference design with isolated ADC

This reference design implements a single-phase energy meter using standalone isolated multichannel analog to-digital converters (ADC) to sample a shunt current sensor. The reference design achieves 0.5% accuracy across the input range (50mA–15A) with a 4kHz sampling rate and uses a TI Arm® (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCY) 4 Ultra Librarian
TO-252 (KVU) 3 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos