TLV9062 10-MHz, Low-Noise, RRIO, CMOS Operational Amplifier for Cost-Sensitive Systems | TI.com

TLV9062 (ACTIVE)

10-MHz, Low-Noise, RRIO, CMOS Operational Amplifier for Cost-Sensitive Systems

10-MHz, Low-Noise, RRIO, CMOS Operational Amplifier for Cost-Sensitive Systems  - TLV9062
 

Description

The TLV9061 (single), TLV9062 (dual), and TLV9064 (quad) are single-, dual-, and quad- low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input- and output-swing capabilities. These devices are highly cost-effective solutions for applications where low-voltage operation, a small footprint, and high capacitive load drive are required. Although the capacitive load drive of the TLV906x is 100 pF, the resistive open-loop output impedance makes stabilizing with higher capacitive loads simpler. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the OPAx316 and TLVx316 devices.

The TLV906xS devices include a shutdown mode that allow the amplifiers to switch off into standby mode with typical current consumption less than 1 µA.

The TLV906xS family helps simplify system design, because the family is unity-gain stable, integrates the RFI and EMI rejection filter, and provides no phase reversal in overdrive condition.

Micro size packages, such as SOT-553 and WSON, are offered for all the channel variants (single, dual and quad), along with industry-standard packages, such as SOIC, MSOP, SOT-23 and TSSOP.

Features

  • Rail-to-Rail Input and Output
  • Low Input Offset Voltage: ±0.3 mV
  • Unity-Gain Bandwidth: 10 MHz
  • Low Broadband Noise: 10 nV/√Hz
  • Low Input Bias Current: 0.5 pA
  • Low Quiescent Current: 538 µA
  • Unity-Gain Stable
  • Internal RFI and EMI Filter
  • Operational at Supply Voltages as Low as 1.8 V
  • Easier to Stabilize with Higher Capacitive Load Due to Resistive Open-Loop Output Impedance
  • Shutdown Version: TLV906xS
  • Extended Temperature Range: –40°C to +125°C

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in General-Purpose Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
TLV9062 OPA316 TLV2316 TLV2316-Q1 TLV316 TLV4316 TLV6741 TLV9061 TLV9064
2     1     2     2     1     4     1     1     4    
1.8     1.8     1.8     1.8     1.8     1.8     2.25     1.8     1.8    
5.5     5.5     5.5     5.5     5.5     5.5     5.5     5.5     5.5    
10     10     10     10     10     10     10     10     10    
6.5     6     6     6     6     6     4.75     6.5     6.5    
In
Out    
In
Out    
In
Out    
In
Out    
In
Out    
In
Out    
Out     In
Out    
In
Out    
1.6     2.5     3     3     3     3     1     1.5     1.6    
0.538     0.4     0.4     0.4     0.4     0.4     0.85     0.538     0.538    
16     11     12     12     12     12     5     16     16    
Catalog     Catalog     Catalog     Automotive     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
SOIC
TSSOP
VSSOP
WSON    
SC70
SOT-23    
SOIC
VSSOP    
VSSOP     SC70
SOT-23    
SOIC
TSSOP    
SC70     X2SON     SOIC
TSSOP    
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8TSSOP: 19 mm2: 6.4 x 3(TSSOP)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)
See datasheet (WSON)    
5SC70: 4 mm2: 2.1 x 2(SC70)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)     5SC70: 4 mm2: 2.1 x 2(SC70)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    
14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)    
5SC70: 4 mm2: 2.1 x 2(SC70)     5X2SON: 1 mm2: .8 x .8(X2SON)     14SOIC: 52 mm2: 6 x 8.65(SOIC)
14TSSOP: 32 mm2: 6.4 x 5(TSSOP)    
0.53     2     2     2     2     2     0.35     0.3     0.53    
Cost Optimized
EMI Hardened
Small Size    
Small Size
EMI Hardened    
Cost Optimized
EMI Hardened    
Cost Optimized
EMI Hardened    
Cost Optimized
EMI Hardened
Small Size    
Cost Optimized
EMI Hardened    
Cost Optimized
EMI Hardened
Small Size    
Cost Optimized
EMI Hardened
Small Size