Product details

Resistance (25°C) (Ω) 47000 Resistance tolerance (%) 1 Operating temperature range (°C) -40 to 150 Vin (min) (V) 5.5 Vin (max) (V) 5.5 Supply current (max) (µA) 0 Interface type Resistance Rating Catalog
Resistance (25°C) (Ω) 47000 Resistance tolerance (%) 1 Operating temperature range (°C) -40 to 150 Vin (min) (V) 5.5 Vin (max) (V) 5.5 Supply current (max) (µA) 0 Interface type Resistance Rating Catalog
SOT-5X3 (DYA) 2 1.28 mm² 1.6 x 0.8 X1SON (DEC) 2 0.6 mm² 1 x 0.6
  • Silicon-based thermistor with a positive temperature coefficient (PTC)
  • Linear resistance change across temperature
  • 47-kΩ nominal resistance at 25 °C (R25)
    • ±1% maximum (0 °C to 70 °C)
  • Wide operating temperature of –40 °C to +150 °C
  • Consistent sensitivity across temperature
    • 6400 ppm/°C TCR (25 °C)
    • 0.2% typical TCR tolerance across temperature range
  • Fast thermal response time of 0.6 s (DEC)
  • Long lifetime and robust performance
    • Built-in fail-safe in case of short-circuit failures
    • 0.5% typical long term sensor drift
  • Silicon-based thermistor with a positive temperature coefficient (PTC)
  • Linear resistance change across temperature
  • 47-kΩ nominal resistance at 25 °C (R25)
    • ±1% maximum (0 °C to 70 °C)
  • Wide operating temperature of –40 °C to +150 °C
  • Consistent sensitivity across temperature
    • 6400 ppm/°C TCR (25 °C)
    • 0.2% typical TCR tolerance across temperature range
  • Fast thermal response time of 0.6 s (DEC)
  • Long lifetime and robust performance
    • Built-in fail-safe in case of short-circuit failures
    • 0.5% typical long term sensor drift

Get started today with the Thermistor Design Tool, offering complete resistance vs temperature table (R-T table) computation, other helpful methods to derive temperature and example C-code.

Linear thermistors offer linearity and consistent sensitivity across temperature to enable simple and accurate methods for temperature conversion. Low power consumption and a small thermal mass minimize the impact of self-heating. With built-in failsafe behavior at high temperatures and powerful immunity to environmental variation, these devices are designed for a long lifetime of high performance. The small size of the TMP6 series also allows for close placement to heat sources and quick response times.

Take advantage of benefits over NTC thermistors such as no extra linearization circuitry, minimized calibration, less resistance tolerance variation, larger sensitivity at high temperatures, and simplified conversion methods to save time and memory in the processor.

The TMP64 is currently available in a 0402 footprint-compatible X1SON package and a 0603 footprint-compatible SOT-5X3 package.

Get started today with the Thermistor Design Tool, offering complete resistance vs temperature table (R-T table) computation, other helpful methods to derive temperature and example C-code.

Linear thermistors offer linearity and consistent sensitivity across temperature to enable simple and accurate methods for temperature conversion. Low power consumption and a small thermal mass minimize the impact of self-heating. With built-in failsafe behavior at high temperatures and powerful immunity to environmental variation, these devices are designed for a long lifetime of high performance. The small size of the TMP6 series also allows for close placement to heat sources and quick response times.

Take advantage of benefits over NTC thermistors such as no extra linearization circuitry, minimized calibration, less resistance tolerance variation, larger sensitivity at high temperatures, and simplified conversion methods to save time and memory in the processor.

The TMP64 is currently available in a 0402 footprint-compatible X1SON package and a 0603 footprint-compatible SOT-5X3 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMP61 ACTIVE 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages 10-kΩ resistance alternative
TMP63 ACTIVE 1%, 100-kΩ linear thermistor in 0402, 0603/0805 packages 100-kΩ resistance alternative

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet TMP64 ±1% 47-kΩ Linear Thermistor with 0402 and 0603 Package Options datasheet (Rev. C) PDF | HTML 29 Sep 2020
White paper Temperature Sensing with Thermistors (Rev. A) 31 May 2023
Application note Achieve ±1°C Accuracy or Better Across Temp. W/Low-Cost TMP6x Linear Thermistors PDF | HTML 30 Nov 2022
Application note RTD Alternative Measurement Methods in Real-Time Control Applications (Rev. A) PDF | HTML 17 Jun 2022
Application note Creating a Polynomial for TMP6 Temperature Measurements PDF | HTML 23 Mar 2022
Certificate UL Certification E516784 Vol 1 Sec 1 09 Feb 2022
User guide NTC Thermistor to TMP6 Linear Thermistor Replacement Guide PDF | HTML 10 Jan 2022
Application note Component Temperature Monitoring Using Differential Temperature Measurements PDF | HTML 10 Nov 2021
Application brief Expanding Functionality of Cell Supervision Unit in Battery Management Systems PDF | HTML 14 Sep 2021
Application brief How to Protect Displays with the Latest Temperature Sensing Technology PDF | HTML 26 Jul 2021
Technical article How accurate sensing in HVAC systems improves efficiency and saves consumers money PDF | HTML 26 Jan 2021
Application note TMP6X Oversampling 14 Oct 2020
Technical article Designing with linear thermistors PDF | HTML 26 Feb 2020
Analog Design Journal Measurement error caused by self-heating in NTC and PTC thermistors 14 Jun 2019
EVM User's guide TMP6EVM User's Guide 16 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP6EVM — Linear silicon TMP6 thermistor evaluation module

The TMP6EVM evaluation kit is a plug and play system to test and evaluate the linear silicon TMP6 thermistor. The EVM can be powered with either with USB or a CR2032 coin cell battery. The EVM is a standalone module that supports the TMP116 digital sensor and two analog channels. The TMP116 can be (...)
User guide: PDF
GUI for evaluation module (EVM)

TMP6EVM-GUI-WINDOWS TMP6EVM GUI WINDOWS

Supported products & hardware

Supported products & hardware

Products
Thermistors
TMP61 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages TMP61-Q1 Automotive, 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages TMP63 1%, 100-kΩ linear thermistor in 0402, 0603/0805 packages TMP63-Q1 Automotive, 1%, 100-kΩ linear thermistor in 0402, 0603/0805 packages TMP64 1%, 47-kΩ linear thermistor in 0402, 0603/0805 packages TMP64-Q1 Automotive, 1%, 47-kΩ linear thermistor in 0402, 0603/0805 packages
Hardware development
Evaluation board
TMP6EVM Linear silicon TMP6 thermistor evaluation module
IDE, configuration, compiler or debugger

ASC-STUDIO-TMP6 ASC studio for configuring all aspects of the TMP6 temperature sensor

SysConfig can be used to help simplify configuration challenges and accelerate software development with the TMP6 temperature sensor.
Supported products & hardware

Supported products & hardware

Products
Thermistors
TMP61 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages TMP63 1%, 100-kΩ linear thermistor in 0402, 0603/0805 packages TMP64 1%, 47-kΩ linear thermistor in 0402, 0603/0805 packages
Support software

TMP6-THERMISTOR-DESIGN Thermistor Design Tool

TMP6 linear thermistors, like other traditional negative temperature coefficient (NTC) or positive temperature coefficient (PTC) thermistors on the market, require resistance-to-temperature conversion tables to use them within a system. The TMP6 thermistor design tool offers these tables in (...)
Supported products & hardware

Supported products & hardware

Products
Thermistors
TMP61 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages TMP61-Q1 Automotive, 1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages TMP63 1%, 100-kΩ linear thermistor in 0402, 0603/0805 packages TMP63-Q1 Automotive, 1%, 100-kΩ linear thermistor in 0402, 0603/0805 packages TMP64 1%, 47-kΩ linear thermistor in 0402, 0603/0805 packages TMP64-Q1 Automotive, 1%, 47-kΩ linear thermistor in 0402, 0603/0805 packages
Hardware development
Evaluation board
TMP6EVM Linear silicon TMP6 thermistor evaluation module
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DYA) 2 Ultra Librarian
X1SON (DEC) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos