TPS22918
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
5.5V, 2A, 52mΩ load switch with adjustable rise time and adjustable quick output discharge

 

Models (3)

Title Category Type Date
TPS22918-Q1 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 31 Jan 2017
TPS22918-Q1 TINA-TI Reference Design TINA-TI Reference Design TSC 31 Jan 2017
TPS22918 PSpice Transient Model PSpice Model ZIP 08 Mar 2016

Design kits & evaluation modules (1)

Name Part# Type
TPS22918 5.5V, 2A, 52mΩ On-Resistance Load Switch Evaluation Module TPS22918EVM Evaluation Modules & Boards

Reference designs

Mobile Point of Sale (mPOS) Power Reference Design

This mobile point of sale (mPOS) reference design features a 1S1P Li-Ion battery architecture to reduce system size and cost. Integrated load switches are used to reduce standby power consumption and maximize battery life to enable the single-cell architecture. A USB Type-C charging port is also (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.