Home Power management Power over Ethernet (PoE) ICs Powered devices

TPS23753A

ACTIVE

IEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through

Product details

Vin (min) (V) 9.3 Vin (max) (V) 57 PoE current limit (min) (mA) 405 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 700 PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD and DC/DC Fault response Auto Retry Features Primary-side adapter priority, Thermal shutdown Operating temperature range (°C) -40 to 125 Rating Catalog
Vin (min) (V) 9.3 Vin (max) (V) 57 PoE current limit (min) (mA) 405 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 700 PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD and DC/DC Fault response Auto Retry Features Primary-side adapter priority, Thermal shutdown Operating temperature range (°C) -40 to 125 Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Enhanced ESD ride-through capability
  • Optimized for isolated converters
  • Complete PoE interface
  • Adapter ORing support
  • 12-V adapter support
  • Programmable frequency with synchronization
  • Robust 100-V, 0.7-Ω hotswap MOSFET
  • Small 14-Pin TSSOP package
  • 15-kV and 8-kV system level ESD capable
  • –40°C to 125°C junction temperature range
  • Design procedure application note – SLVA305
  • Adapter oring application note – SLVA306
  • Enhanced ESD ride-through capability
  • Optimized for isolated converters
  • Complete PoE interface
  • Adapter ORing support
  • 12-V adapter support
  • Programmable frequency with synchronization
  • Robust 100-V, 0.7-Ω hotswap MOSFET
  • Small 14-Pin TSSOP package
  • 15-kV and 8-kV system level ESD capable
  • –40°C to 125°C junction temperature range
  • Design procedure application note – SLVA305
  • Adapter oring application note – SLVA306

The TPS23753A is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode DC-DC controller optimized specifically for isolated converter designs. The PoE implementation supports the IEEE 802.3at standard as a 13-W, type 1 PD. The requirements for an IEEE 802.3at type 1 device are a superset of IEEE 802.3-2008 (originally IEEE 802.3af).

The TPS23753A supports a number of input-voltage ORing options including highest voltage, external adapter preference, and PoE preference.

The PoE interface features an external detection signature pin that can also be used to disable the internal hotswap MOSFET. This allows the PoE function to be turned off. Classification can be programmed to any of the defined types with a single resistor.

The DC-DC controller features a bootstrap start-up mechanism with an internal, switched current source. This provides the advantages of cycling overload fault protection without the constant power loss of a pullup resistor.

The programmable oscillator may be synchronized to a higher-frequency external timing reference. The TPS23753A features improvements for uninterrupted device operation through an ESD event.

The TPS23753A is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode DC-DC controller optimized specifically for isolated converter designs. The PoE implementation supports the IEEE 802.3at standard as a 13-W, type 1 PD. The requirements for an IEEE 802.3at type 1 device are a superset of IEEE 802.3-2008 (originally IEEE 802.3af).

The TPS23753A supports a number of input-voltage ORing options including highest voltage, external adapter preference, and PoE preference.

The PoE interface features an external detection signature pin that can also be used to disable the internal hotswap MOSFET. This allows the PoE function to be turned off. Classification can be programmed to any of the defined types with a single resistor.

The DC-DC controller features a bootstrap start-up mechanism with an internal, switched current source. This provides the advantages of cycling overload fault protection without the constant power loss of a pullup resistor.

The programmable oscillator may be synchronized to a higher-frequency external timing reference. The TPS23753A features improvements for uninterrupted device operation through an ESD event.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS23755 ACTIVE IEEE 802.3at PoE PD with no-opto flyback DC-DC controller This product utilizes a primary side regulated diode rectified flyback topology and integrates the switching FET.
TPS23758 ACTIVE IEEE 802.3at PoE PD with no-opto sync flyback DC-DC controller This product utilizes a primary side regulated synchronous rectified flyback topology and integrates the switching FET.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet TPS23753A IEEE 802.3 PoE Interface and Converter Controller with Enhanced ESD Immunity datasheet (Rev. D) PDF | HTML 10 Dec 2020
Application note PoE Powered Devices Debug Guidelines PDF | HTML 19 Jul 2021
Application note PoE PD Schematic Review Guidelines PDF | HTML 29 Apr 2021
Technical article How to reduce the size of your 13-W PoE PD solution PDF | HTML 25 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article Flyback converters: two outputs are better than one PDF | HTML 24 Nov 2016
User guide TPS23753AEVM-004: Evaluation Module for TPS23753A.. (Rev. F) 07 Mar 2016
Application note Lightning Surge Considerations for PoE Powered Devices 30 Apr 2015
EVM User's guide TPS23753AEVM-235 Evaluation Module (Rev. A) 28 Mar 2014
User guide TPS23753AEVM-001 Evaluation Module for TPS23753A (Rev. A) 27 Mar 2014
Application note Designing with the TPS23753 Powered Device and Power Supply Controller (Rev. C) 10 Jan 2013
Application note Implementing a Buck Converter With the TPS23753A 20 Sep 2010
Application note Using the TPS23753A with an External Error Amplifier 06 Aug 2010
Application note Advanced Adapter ORing Solutions using the TPS23753 (Rev. A) 09 Feb 2009
Application note PoE Powered Device for 24 VAC Building Power Applications 10 Sep 2008
Application note Designing an EMI Compliant PoE with Isolated Flyback 20 May 2008
Application note Practical Guidelines EMI Compliant PoE 27 Mar 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS23753AEVM-001 — 5Vout, 7W, IEEE 802.3-2005 Compliant, PD Controller, PS Controller EVM for TPS23753AEVM-001

The TPS23753AEVM-001 contains evaluation and reference circuitry for the TPS23753A, which is a Class 3 PoE PD + PWM Controller. It contains input and output power connectors and an array of onboard test points for circuit evaluation. The TPS23753AEVM-002 (3.3-V output) can be configured with simple (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS23753AEVM-004 — TPS23753AEVM-004 3.3Vout 10W IEEE 802.3-2005 Compliant PD Contr, PS Contr Evaluation Module

TPS23753AEVM-004 contains evaluation and reference circuitry for the TPS23753A, which is a Class 3 PoE PD + PWM Controller. It contains input and output power connectors and an array of onboard test points for circuit evaluation. The TPS23753AEVM-003 (5-V output) and TPS23753AEVM-005 (12-V output) (...)

User guide: PDF
Not available on TI.com
Calculation tool

SLUC480 PoE PD Efficiency Calculator

Supported products & hardware

Supported products & hardware

Products
Powered devices
TPS2375 Class 3 PoE PD with latch protection TPS23750 Class 3 PoE PD with flyback DC-DC controller TPS23751 IEEE 802.3at PoE interface with flyback DC-DC controller TPS23752 IEEE 802.3at PoE interface with flyback DC-DC controller and Sleep Mode Feature TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller TPS23753A IEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through TPS23754 IEEE 802.3at, high efficiency, PoE interface and DC/DC controller TPS23754-1 IEEE 802.3at PoE interface and isolated converter controller TPS23756 Class 4 PoE PD with flyback/forward DC-DC controller & 12V-57V adapter support TPS23757 Class 3 PoE PD with flyback/Forward DC-DC controller & 12V-57V Adapter Support TPS2376 Class 3 PoE PD with adjustable UVLO threshold & latch protection TPS2377 Class 3 PoE PD with legacy UVLO threshold & latch protection TPS2378 IEEE 802.3at PoE High-Power PD interface with AUX Control TPS23785B High-Power, High-Efficiency PoE PD and DC-to-DC Controller TPS2379 IEEE 802.3at PoE High-Power PD interface with external gate driver
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP11107 — Class 3 Dual Output Isolated Flyback Converter for PoE Applications Reference Design

This converter is used for Class 3 PoE applications that require 3.3V/1A and 5V/1A outputs. The dual output flyback converter with synchronous rectifiers provides excellent efficiency and small size for PoE applications, such as an IP phone.  The TPS23753A contains both the PoE powered device (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDM-1018 — Power Over Ethernet® (PoE) Reference Design for Industrial Gateways

This reference design integrates TI's Power over Ethernet (PoE) with the high-performance SimpleLink™ MSP432E4 Ethernet microcontroller (MCU) with Ethernet to enable customers to develop applications for Internet of Things (IoT) in a small form factor board. The design increases the value of (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP11271 — Class 3 PoE Isolated Flyback Converter/Buck POL Converter (5V/1.25A, 3.3V/1.075A) Reference Design

The PMP11271 reference design is ideal for Class 3 PoE PD applications such as IP phones.  The TPS23753A combined PD controller/PWM controller saves cost and size by providing both functions is a single package.  The TPS62082 synchronous buck converter has integrated FETs, resulting (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP20531 — Class 3, Cost Optimized, Isolated PoE Flyback Converter Reference Design (12V/625mA)

The PMP20531 reference design is an isolated flyback converter utilizing the TPS23753A combined PoE PD controller and PWM controller.  Diode rectification provides a cost effective design for use in PoE applications such as IP security cameras.  The input is the standard PoE voltage (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDM-TM4C129POEAUDIO — Audio Communication With Power Over Ethernet (PoE) Reference Design

This design uses Texas Instrument's high performance TM4C129x microcontrollers (MCUs) with integrated Ethernet PHY to capture, exchange and playback audio efficiently with power supplied over the network (PoE solution) instead of separate external power sources. The application uses TivaWare (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-TM4C129POE — TM4C129POE Power Over Ethernet (PoE) Reference Design for Connected IoT

This design integrates Texas Instruments PoE solutions with TM4C129x high performance microcontrollers to enable customers to develop applications for IoT in a small form factor board. Ability to derive power over existing network cable with intelligence to gather, process and exchange data with (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP9175 — Class 3 5V/2.3A High Efficiency Synchronous Flyback Converter for PoE Application Reference Design

This converter is used for Class 3 PoE applications where high efficiency and isolation are required. The specific output for this design is 5V@2.3A. The flyback converter with synchronous rectifier provides excellent efficiency and small size for PoE applications such as a IP Phones. The (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00079 — Class 1 PoE - High Efficiency IP Camera Power Module Reference Design

This IP Camera power module is a highly efficient power solution that enables high performance 1080p operation at the Class 1 PoE power level. This innovative power module, used in the low power DM385-AR331 IP Camera, relies on highly efficient switchers like the TPS5432 that are also very cost (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP7355 — Class 3,Cost-Optimized,Flyback Converter Reference Design for PoE Applications

This reference evaluation module, featuring the TPS23753A PoE interface and isolated converter controller, is used for class 3 PoE applications where low cost is required.

The flyback topology with diode rectifier results in a low cost converter with reasonable size and efficiency.

Test report: PDF
Schematic: PDF
Reference designs

PMP8803 — Class 3- Low Cost 12V/1A Flyback Converter for PoE Applications Reference Design

This converter is used for Class 3 PoE applications. The flyback converter with diode rectifier offers low cost while still achieving good efficiency. This converter is well sutied for PoE applications such as IP security cameras. The TPS23753A contains both the PoE Powered Device and the PWM (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos