TPS54160

ACTIVE

3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode

Part number Buy Inventory Qty | Price (USD) HIDDEN - Base price Package qty | Carrier HIDDEN - Package quantity Package | Pins Buy from distributors Samples Material type Operating temperature range (°C) Device marking Lead finish/Ball material MSL rating/Peak reflow RoHS REACH Material content MTBF/FIT rate Qualification summary Ongoing reliability monitoring
hidden hidden

TPS54160DGQ

Same as: TPS54160DGQG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
3,248 1ku | $1.43 1-99 $2.88 100-249 $2.52 250-999 $1.77 1,000+ $1.43 1.43 80 | TUBE 80 HVSSOP (DGQ) | 10 Distributors Arrow 5 Global stock Avnet No stock Avnet: Silica No stock Digi-Key 880 Global stock Mouser Electronics 501 Global stock Rochester Elec. - Overstock 160 Request sample Production -40 to 150 View
NIPDAUAG | NIPDAU
Level-1-260C-UNLIM Yes Yes View View View View

TPS54160DGQR

Same as: TPS54160DGQRG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
9,968 1ku | $1.19 1-99 $2.40 100-249 $2.10 250-999 $1.47 1,000+ $1.19 1.19 2,500 | LARGE T&R 2500 HVSSOP (DGQ) | 10 Distributors Arrow 259 Global stock Avnet No stock Avnet: Silica No stock Digi-Key >10k Global stock Mouser Electronics 5,963 Global stock Rochester Elec. - Overstock 65 Not available Production -40 to 150 View
NIPDAUAG | NIPDAU
Level-1-260C-UNLIM Yes Yes View View View View