TPS61175-Q1 (ACTIVE) 3-A High-Voltage Automotive Boost Converter with Programmable Switching Frequency

 

Models (6)

Title Category Type Date
TPS61175-Q1 TINA-TI Average Reference Design TINA-TI Reference Design TSC 20 Dec 2016
TPS61175-Q1 TINA-TI Average Spice Model TINA-TI Spice Model ZIP 20 Dec 2016
TPS61175-Q1 PSpice Average Model PSpice Model ZIP 28 Sep 2016
TPS61175 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 07 Jan 2013
TPS61175 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 07 Jan 2013
TPS61175 PSpice Transient Model PSpice Model ZIP 03 Jan 2012

Design kits & evaluation modules (2)

Name Part# Type
TPS61175 12V Input, 24V Output, 1.2A Evaluation Module TPS61175EVM-326 Evaluation Modules & Boards
TPS61175 9V to 18V Input, 12V Output, SEPIC Evaluation Module TPS61175EVM-588 Evaluation Modules & Boards

Reference designs

Automotive eCall Power Supply Reference Design with High Intermediate Voltage

This reference design includes a complete power management solution for a standalone emergency call (eCall) system in an automotive environment. The circuit is supplied directly from the car battery rail. It also manages a backup battery to power the eCall system while the car battery rail is not (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
Fly-Buck and Flyback Topology Selector FLYBUCK-FLYBACK-DESIGN-CALC Calculation Tools
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61175-Q1

  Min   Max Range
Vin  V 2.9 to 18.0V
Vout  V 2.9 to 38V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C