TPS65023
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS

 

Design kits & evaluation modules (1)

Name Part# Type
TPS65023 Evaluation Module TPS65023EVM-205 Evaluation Modules & Boards

Reference designs

High fidelity, near-field two-way audio reference design with noise reduction and echo cancellation

Man machine interaction requires an acoustic interface for providing full duplex hands-free communication. In hands-free mode, part of the far-end or near-end audio signal from the speaker is coupled to the microphones. Furthermore, in noisy environments the microphones also capture ambient noise in (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (3)

Name Part# Type
IPG-UI EVM GUI IPG-UI Software Libraries
TPS6502xEVM Gerber Files  (ZIP 182 KB )    09 Oct 2007  
TPS65023 Control Software Setup File – Legacy (Rev. A)  (ZIP 552 KB )    04 Dec 2006