FDC1004 (ACTIVE)

4 Channel Capacitance to Digital Converter for Capacitive Sensing (Cap Sensing) Solutions

 

Recommended alternative parts

  • FDC2114  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   EMI-resistant architecture enables much better noise performance in proximity sensing and faster sample rates enables conductive liquid level sensing
  • FDC2214  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   EMI-resistant architecture enables much better noise performance in proximity sensing and faster sample rates enables conductive liquid level sensing

Description

Capacitive sensing with grounded capacitor sensors is a very low-power, low-cost, high-resolution contact-less sensing technique that can be applied to a variety of applications ranging from proximity sensing and gesture recognition to material analysis and remote liquid level sensing. The sensor in a capacitive sensing system is any metal or conductor, allowing for low cost and highly flexible system design.

The FDC1004 is a high-resolution, 4-channel capacitance-to-digital converter for implementing capacitive sensing solutions. Each channel has a full scale range of ±15 pF and can handle a sensor offset capacitance of up to 100 pF, which can be either programmed internally or can be an external capacitor for tracking environmental changes over time and temperature. The large offset capacitance capability allows for the use of remote sensors.

The FDC1004 also includes shield drivers for sensor shields, which can reduce EMI interference and help focus the sensing direction of a capacitive sensor. The small footprint of the FDC1004 allows for use in space-constrained applications. The FDC1004 is available in a 10-pin WSON and VSSOP package and features an I2C interface for interfacing to an MCU.

Features

  • Input Range: ±15 pF
  • Measurement Resolution: 0.5 fF
  • Maximum Offset Capacitance: 100 pF
  • Programmable Output Rates: 100/200/400 S/s
  • Maximum Shield Load: 400 pF
  • Supply Voltage: 3.3 V
  • Temp Range: –40° to 125°C
  • Current Consumption:
    • Active: 750 µA
    • Standby: 29 µA
  • Interface: I2C
  • Number of Channels: 4

View more

Parametrics Compare all products in Capacitance to Digital Converters

 
# Input Channels
Resolution (Bits)
Active Supply Current (Typ) (mA)
Input Range (Typ) (pF)
Interface
Programmable Sampling Rate (Typ) (sps)
Shutdown Current (Typ) (nA)
Features
Standby Current (Typ) (uA)
Supply Voltage (Max)
Operating Temperature Range (C)
Supply Voltage (Min)
Rating
Package Size: mm2:W x L (PKG)
Package Group
Pin/Package
FDC1004 FDC1004-Q1 FDC2112 FDC2114 FDC2212 FDC2214
4    4    2    4    2    4   
24    24    12    12    28    28   
0.75    0.75    2.1    2.1    2.1    2.1   
±15    ±15    250000    250000    250000    250000   
I2C    I2C    I2C    I2C    I2C    I2C   
100/200/400    100/200/400    40 to 13300    40 to 13300    40 to 4080    40 to 4080   
    200    200    200    200   
Integrated shield drivers    Integrated shield drivers    EMI-resistant    EMI-resistant    EMI-resistant    EMI-resistant   
29    29    35    35    35    35   
3.6    3.6    3.6    3.6    3.6    3.6   
-40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125   
3    3    2.7    2.7    2.7    2.7   
Catalog    Automotive    Catalog    Catalog    Catalog    Catalog   
10VSSOP: 15 mm2: 4.9 x 3(VSSOP)
See datasheet (WSON)   
10VSSOP: 15 mm2: 4.9 x 3(VSSOP)    See datasheet (WSON)    16WQFN: 16 mm2: 4 x 4(WQFN)    See datasheet (WSON)    16WQFN: 16 mm2: 4 x 4(WQFN)   
VSSOP
WSON   
VSSOP    WSON    WQFN    WSON    WQFN   
10VSSOP
10WSON   
10VSSOP    12WSON    16WQFN    12WSON    16WQFN   

Other qualified versions of FDC1004

Version Part Number Definition
Automotive FDC1004-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects