LDC1614-Q1 4-Ch, 28-bit, high-resolution automotive inductance to digital converter | TI.com

LDC1614-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4-Ch, 28-bit, high-resolution automotive inductance to digital converter

 

Description

The LDC1612-Q1 and LDC1614-Q1 are 2- and 4-channel, 28-bit inductance to digital converters (LDCs) for inductive sensing solutions. With multiple channels and support for remote sensing, the LDC1612-Q1 and LDC1614-Q1 enable the performance and reliability benefits of inductive sensing to be realized at minimal cost and power. The products are easy to use, only requiring that the sensor frequency be within 1 kHz and 10 MHz to begin sensing. The wide 1 kHz to 10 MHz sensor frequency range also enables use of very small PCB coils, further reducing sensing solution cost and size.

The high resolution channels allow for a much larger sensing range, maintaining good performance beyond two coil diameters. Well-matched channels allow for differential and ratiometric measurements, which enable designers to use one channel to compensate their sensing for environmental and aging conditions such as temperature, humidity, and mechanical drift.

Given their ease of use, low power, and low system cost these products enable designers to greatly improve performance, reliability, and flexibility over existing sensing solutions and to introduce brand new sensing capabilities to products in all markets, especially consumer and industrial applications.

These devices are easily configured via an I2C interface. The two-channel LDC1612-Q1 is available in a WSON- 12 package and the four-channel LDC1614-Q1 is available in a WQFN-16 package.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1:–40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Easy-to-use – Minimal Configuration Required
  • Measure up to 4 Sensors with One IC
  • Multiple Channels Support Environmental and
    Aging Compensation
  • Multi-Channel Remote Sensing Provides Lowest
    System Cost
  • Pin-Compatible Medium and High-resolution
    Options
    • LDC1312-Q1/LDC1314-Q1: 2/4-ch 12-bit LDC
    • LDC1612-Q1/LDC1614-Q1: 2/4-ch 28-bit LDC
  • Sensing range beyond two coil diameters
  • Supports Wide Sensor Frequency Range of 1kHz
    to 10MHz
  • Power Consumption:
    • 35 µA Low Power Sleep Mode
    • 200 nA Shutdown Mode
  • 3.3V Operation
  • Support Internal or External Reference Clock
  • Immune to DC Magnetic Fields and Magnets

Parametrics

Compare all products in Signal conditioners Email Download to Excel
Part number Order Features Operating temperature range (C) Vs (Min) (V) Package Group Vs (Max) (V) Package size: mm2:W x L (PKG) Rating
LDC1312-Q1 Order now Raw code digital output     -40 to 125     2.7     WSON | 12     3.6     12WSON: 16 mm2: 4 x 4 (WSON | 12)     Automotive    
LDC1314-Q1 Order now Raw code digital output     -40 to 125     2.7     WQFN | 16     3.6     16WQFN: 16 mm2: 4 x 4 (WQFN | 16)     Automotive