FDC2212 Two channel, 28 bit noise-immune capacitive sensing solution for proximity sensing  | TI.com

FDC2212
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Two channel, 28 bit noise-immune capacitive sensing solution for proximity sensing 

 

Description

Capacitive sensing is a low-power, low-cost, high-resolution contactless sensing technique that can be applied to a variety of applications ranging from proximity detection and gesture recognition to remote liquid level sensing. The sensor in a capacitive sensing system is any metal or conductor, allowing for low cost and highly flexible system design.

The main challenge limiting sensitivity in capacitive sensing applications is noise susceptibility of the sensors. With the FDC2x1x innovative EMI resistant architecture, performance can be maintained even in presence of high-noise environments.

The FDC2x1x is a multi-channel family of noise- and EMI-resistant, high-resolution, high-speed capacitance-to-digital converters for implementing capacitive sensing solutions. The devices employ an innovative narrow-band based architecture to offer high rejection of noise and interferers while providing high resolution at high speed. The devices support a wide excitation frequency range, offering flexibility in system design. A wide frequency range is especially useful for reliable sensing of conductive liquids such as detergent, soap, and ink.

The FDC221x is optimized for high resolution, up to 28 bits, while the FDC211x offers fast sample rate, up to 13.3ksps, for easy implementation of applications that use fast moving targets. The very large maximum input capacitance of 250 nF allows for the use of remote sensors, as well as for tracking environmental changes over time, temperature and humidity.

The FDC2x1x family targets proximity sensing and liquid level sensing applications for any type of liquids. For non-conductive liquid level sensing applications in the presence of interferences such as human hands, the FDC1004 is recommended, which has integrated active shield drivers.

Features

  • EMI-Resistant Architecture
  • Maximum Output Rates (one active channel):
    • 13.3 ksps (FDC2112, FDC2114)
    • 4.08 ksps (FDC2212, FDC2214)
  • Maximum Input Capacitance: 250 nF (at 10 kHz
    with 1 mH inductor)
  • Sensor Excitation Frequency: 10 kHz to 10 MHz
  • Number of channels: 2, 4
  • Resolution: up to 28 bits
  • System Noise Floor: 0.3 fF at 100 sps
  • Supply Voltage: 2.7 V to 3.6 V
  • Power Consumption: Active: 2.1 mA
  • Low-Power Sleep Mode: 35 µA
  • Shutdown: 200 nA
  • Interface: I2C
  • Temperature range: –40°C to +125°C

Parametrics

Compare all products in Signal conditioners Email Download to Excel
Part number Order Features Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating Resolution (Bits)
FDC2212 Order now EMI-resistant     -40 to 125     WSON | 12     12WSON: 16 mm2: 4 x 4 (WSON | 12)     Catalog     28    
FDC1004 Order now Integrated shield drivers     -40 to 125     VSSOP | 10
WSON | 10    
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)
10WSON: 9 mm2: 3 x 3 (WSON | 10)    
Catalog     24    
FDC2214 Order now EMI-resistant     -40 to 125     WQFN | 16     16WQFN: 16 mm2: 4 x 4 (WQFN | 16)     Catalog     28