LM5180-Q1

ACTIVE

Automotive 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET

Product details

Rating Automotive Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology PSR flyback Type Converter (Integrated Switch) Iout (max) (A) 1.5 Vin (min) (V) 4.5 Vin (max) (V) 65 Switching frequency (min) (kHz) 12 Switching frequency (max) (kHz) 350 Features Enable, Integrated Switch, Light load efficiency, Pre-bias soft start, UVLO adjustable Control mode Peak current mode
Rating Automotive Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology PSR flyback Type Converter (Integrated Switch) Iout (max) (A) 1.5 Vin (min) (V) 4.5 Vin (max) (V) 65 Switching frequency (min) (kHz) 12 Switching frequency (max) (kHz) 350 Features Enable, Integrated Switch, Light load efficiency, Pre-bias soft start, UVLO adjustable Control mode Peak current mode
WSON (NGU) 8 16 mm² 4 x 4
  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient temperature range
  • Designed for reliable and rugged applications
    • Wide input voltage range of 4.5 V to 65 V
    • Robust solution with only one component crossing the isolation barrier
    • ±1.5% total output regulation accuracy
    • Optional VOUT temperature compensation
    • 6-ms internal or programmable soft start
    • Input UVLO and thermal shutdown protection
    • Hiccup-mode overcurrent fault protection
    • –40°C to +150°C junction temperature range
  • Integration reduces solution size and cost
    • Integrated 100-V, 0.4-Ω power MOSFET
    • No opto-coupler or transformer auxiliary winding required for VOUT regulation
    • Low EMI operation to meet CISPR 25
  • High efficiency PSR flyback operation
    • Quasi-resonant switching in boundary conduction mode (BCM) at heavy load
    • External bias option for improved efficiency
    • Single- and multi-output implementations
  • Create a custom regulator design using WEBENCH® Power Designer
  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C ambient temperature range
  • Designed for reliable and rugged applications
    • Wide input voltage range of 4.5 V to 65 V
    • Robust solution with only one component crossing the isolation barrier
    • ±1.5% total output regulation accuracy
    • Optional VOUT temperature compensation
    • 6-ms internal or programmable soft start
    • Input UVLO and thermal shutdown protection
    • Hiccup-mode overcurrent fault protection
    • –40°C to +150°C junction temperature range
  • Integration reduces solution size and cost
    • Integrated 100-V, 0.4-Ω power MOSFET
    • No opto-coupler or transformer auxiliary winding required for VOUT regulation
    • Low EMI operation to meet CISPR 25
  • High efficiency PSR flyback operation
    • Quasi-resonant switching in boundary conduction mode (BCM) at heavy load
    • External bias option for improved efficiency
    • Single- and multi-output implementations
  • Create a custom regulator design using WEBENCH® Power Designer

The LM5180-Q1 is a primary-side regulated (PSR) flyback converter with high efficiency over a wide input voltage range of 4.5 V to 65 V. The isolated output voltage is sampled from the primary-side flyback voltage, eliminating the need for an optocoupler, voltage reference, or third winding from the transformer for output voltage regulation. The high level of integration results in a simple, reliable and high-density design with only one component crossing the isolation barrier. Boundary conduction mode (BCM) switching enables a compact magnetic solution and better than ±1.5% load and line regulation performance. An integrated 100-V power MOSFET provides output power up to 7 W with enhanced headroom for line transients.

The LM5180-Q1 converter simplifies implementation of isolated DC/DC supplies with optional features to optimize performance for the target end equipment. The output voltage is set by one resistor, while an optional resistor improves output voltage accuracy by negating the thermal coefficient of the flyback diode voltage drop. Additional features include an internally-fixed or externally-programmable soft start, optional bias supply connection for higher efficiency, precision enable input with hysteresis for adjustable line UVLO, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

The LM5180-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in 8-pin WSON package with 0.8-mm pin pitch and wettable flanks.

The LM5180-Q1 is a primary-side regulated (PSR) flyback converter with high efficiency over a wide input voltage range of 4.5 V to 65 V. The isolated output voltage is sampled from the primary-side flyback voltage, eliminating the need for an optocoupler, voltage reference, or third winding from the transformer for output voltage regulation. The high level of integration results in a simple, reliable and high-density design with only one component crossing the isolation barrier. Boundary conduction mode (BCM) switching enables a compact magnetic solution and better than ±1.5% load and line regulation performance. An integrated 100-V power MOSFET provides output power up to 7 W with enhanced headroom for line transients.

The LM5180-Q1 converter simplifies implementation of isolated DC/DC supplies with optional features to optimize performance for the target end equipment. The output voltage is set by one resistor, while an optional resistor improves output voltage accuracy by negating the thermal coefficient of the flyback diode voltage drop. Additional features include an internally-fixed or externally-programmable soft start, optional bias supply connection for higher efficiency, precision enable input with hysteresis for adjustable line UVLO, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

The LM5180-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in 8-pin WSON package with 0.8-mm pin pitch and wettable flanks.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM25180-Q1 ACTIVE Automotive 42-VIN PSR flyback converter with 65-V, 1.5-A integrated power MOSFET Pin-to-pin with lower Vin

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet LM5180-Q1 65-VIN PSR Flyback DC/DC Converter with 100-V, 1.5-A Integrated MOSFET datasheet (Rev. C) PDF | HTML 12 Apr 2019
Analog Design Journal Why use PSR‐flyback isolated converters in dual‐battery mHEV systems (Rev. A) PDF | HTML 25 May 2023
Application note LM5181 Bipolar + and - 18 V Output Design for Signal Chains in PLC Applications PDF | HTML 29 Oct 2021
Technical article MHEVs: Optimizing the automotive powertrain for efficiency and cost PDF | HTML 24 May 2021
Application note LM5180 EMI Performance PDF | HTML 04 Apr 2021
Functional safety information LMx518x-Q1 Functional Safety FIT Rate and Failure Mode Distribution (Rev. A) PDF | HTML 26 Jun 2020
Technical article How to raise regulation performance with a stacked-output PSR flyback DC/DC conver PDF | HTML 02 Jun 2020
Application note Extending the Input Voltage Range of the LM5180‐Q1 PSR Flyback for VDA320(LV148) 30 Jan 2020
Analog Design Journal How an auxless PSR-flyback converter can increase PLC reliability and density 30 Sep 2019
EVM User's guide LM5180-Q1 Dual-Output EVM User's Guide (Rev. B) 18 Jul 2019
EVM User's guide LM5180-Q1 Single-Output EVM User's Guide (Rev. D) 18 Jul 2019
Application note DC/DC Buck Converters With Ultra-Low IQ for Industrial Battery-Pack Applications 20 Feb 2019
Technical article Searching for the newest innovations in power? Find them at APEC PDF | HTML 09 Feb 2019
White paper An overview of radiated EMI specifications for power supplies 05 Jun 2018
White paper An overview of conducted EMI specifications for power supplies 01 Feb 2018
Application brief PSR Flyback DC/DC Converter Transformer Design for mHEV Applications 13 Nov 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5180EVM-DUAL — Wide VIN PSR flyback converter dual-output evaluation module

The LM5180EVM-DUAL evaluation module (EVM) is designed to showcase the performance of the LM5180 PSR flyback converter with wide input voltage range. The design is packaged in a miniature footprint with low component count. It operates over a wide input voltage range of 10 V to 65 V to deliver a (...)
User guide: PDF
Not available on TI.com
Evaluation board

LM5180EVM-S05 — Wide VIN PSR flyback converter single-output evaluation module

The LM5180EVM-S05 evaluation module (EVM) is designed to showcase the performance of the LM5180 PSR flyback converter with wide input voltage range. The design is packaged in a miniature footprint with low component count. It operates over a wide input voltage range of 10 V to 65 V to deliver a (...)
User guide: PDF
Not available on TI.com
Simulation model

LM5180-Q1 PSpice Transient Model

SNVMBL6.ZIP (183 KB) - PSpice Model
Simulation model

LM5180-Q1 TINA-TI Dual Startup 15Vout1 and -8Vout2 Transient Model

SNVMBX0.TSC (1352 KB) - TINA-TI Reference Design
Simulation model

LM5180-Q1 TINA-TI Dual Startup 24Vout1 and 5Vout2 Transient Model

SNVMBX1.TSC (1345 KB) - TINA-TI Reference Design
Simulation model

LM5180-Q1 TINA-TI Startup Transient Model

SNVMBW8.TSC (1102 KB) - TINA-TI Reference Design
Simulation model

LM5180-Q1 TINA-TI Steady State Transient Model

SNVMBW9.TSC (1100 KB) - TINA-TI Reference Design
Calculation tool

LM5180DESIGN-CALC LM5180 Quickstart Design Tool

Welcome to the LM5180 quickstart design tool. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC flyback regulator based on the LM5180 PSR flyback converter. As such, the user can expeditiously arrive at an optimized design to meet the application (...)
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LM5180 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET LM5180-Q1 Automotive 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET
Hardware development
Evaluation board
LM5180EVM-DUAL Wide VIN PSR flyback converter dual-output evaluation module LM5180EVM-S05 Wide VIN PSR flyback converter single-output evaluation module
Software
Calculation tool
LM5180DESIGN-CALC LM5180 PSR flyback converter design tool
PCB layout

LM5180EVM-S05 PCB Layout Files

SNVC233.ZIP (1903 KB)
PCB layout

LM5180EVM-DUAL PCB Layout Files

SNVR472.ZIP (3416 KB)
Reference designs

PMP31236 — Gate driver reference design for HybridPACK™ Drive IGBT modules

This reference uses six UCC5880-Q1 gate-drive ICs and six LM5180-Q1 isolated bias supplies to interface with and drive Infineon HybridPACK™ insulated-gate bipolar transistor (IGBT) modules. The isolated output voltage is +15 V and −8 V with 100-mA maximum output current each. The input voltage (...)
Test report: PDF
Reference designs

PMP22760 — Dual-output bias power supply reference design for inverter and motor drive applications

This isolated primary-side regulated (PSR) flyback converter reference design provides dual +15-V outputs at 100 mA each. It was designed to provide bias power for a rotor coil excitation gate driver in motor/ inverter applications. The isolated output voltage is sampled from the primary-side (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP30750 — 3.5-W automotive dual-output PSR flyback regulator reference design

This reference design showcases a dual output primary-side regulated flyback converter, which covers an input voltage range of 8.0 V to 36 V. The output voltage of the two isolated outputs is 17.5 V each with a maximum load current of 100 mA.
Test report: PDF
Schematic: PDF
Reference designs

TIDA-010048 — Channel-to-channel isolated analog input module reference design

This reference design is a four channel-to-channel, isolated 4–20 mA, current-loop analog input module. The design includes a short circuit, overcurrent and overvoltage limit function for condition monitoring sensor and module applications. The major features of this analog input module (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020030 — SiC/IGBT isolated gate driver reference design with thermal diode and sensing FET

This reference design is an IGBT or SiC isolated gate driver power stage driving a IGBT module with advanced protection features. The design consists of a single phase power stage from a traction inverter supporting high level of safety features. The IGBT module has integrated thermal diode for (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020015 — 4.5-V to 65-V input, compact bias supply with power stage reference design for IGBT/SiC gate drivers

This reference design is a 4.2-W, single-channel, automotive 12-V battery input flyback bias supply for IGBT/SiC isolated gate drivers. The supply accepts a wide input range of 4.5-V to 65-V DC. The output is configurable as +15 V,–8 V or +20 V, –4 V at loads up to 180 mA for driving (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020014 — HEV/EV traction inverter power stage with 3 types of IGBT/SiC bias-supply solutions reference design

This reference design presents a traction inverter single-phase power stage with three 12-V car battery inputs, 4.2-W bias supply solutions for hybrid electric vehicle and electric vehicle (HEV/EV) systems. All bias-supply solutions accept a wide input range of 4.5 V to 42 V DC from a 12-V car (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010009 — Compact, efficient, 24-V input auxiliary power supply reference design for servo drives

This reference design showcases a method to generate power supplies required in a servo or AC drive including the analog and digtal I/O interfaces, encoder supply, isolated transceivers and digital processing block. This design also implements protection against input reverse polarity, output (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
WSON (NGU) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos