MSP430FR2433 LaunchPad™ Development Kit
(ACTIVE) MSP-EXP430FR2433
Key Document

- MSP430FR2433 LaunchPad Development Kit (MSP-EXP430FR2433) User's Guide
(PDF 2945 KB)
25 Oct 2017
Description
The MSP-EXP430FR2433 LaunchPad™ Development Kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2433 Value Line Sensing microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x Value Line Sensing MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board includes 2 buttons and 2 LEDs for creating a simple user interface. It also supports using a supercapacitor (needs to be purchased and installed by the user) that acts like a rechargeable battery, enabling standalone applications without an external power supply.
The 16MHz MSP430FR2433 device features 15.5KB of embedded FRAM (Ferroelectric Random Access Memory), a non-volatile memory known for its ultra-low power, high endurance, and high speed write access. Combined with the 4 KB of on-chip SRAM, users have access to 15.5KB of memory to split between their program and data as required. For example, a data logging application may require a large data memory with a relatively small program memory, so the memory may be allocated as required between program and data memory.
Features
- ULP FRAM technology based MSP430FR2433 16-bit MCU
- EnergyTrace™ Technology available for ultra-low-power debugging
- 20-pin LaunchPad kit standard leveraging the BoosterPack ecosystem
- On-board eZ-FET debug probe
- 2 buttons and 2 LEDs for user interaction
What's Included
- 1 x MSP-EXP430FR2433 LaunchPad Development Kit
- 1 x Micro USB Cable
- 1 x Quick Start Guide
Order Now
Part Number | Buy from Texas Instruments or Third Party | Buy from Authorized Distributor | Status | |||||||
MSP-EXP430FR2433: |
Pricing may vary.
|
ACTIVE | ||||||||
MSP-EXP430FR2433-DESIGN-FILES: |
Not Available | ACTIVE | ||||||||
MSP-EXP430FR2433-SW: |
Not Available | ACTIVE | ||||||||
Contact a Distributor |
TI's Standard Terms and Conditions for Evaluation Modules apply.
Technical Documents
Datasheet (1)
Title | Abstract | Type | Size (KB) | Date |
2966 | 10 Sep 2018 |
User guides (1)
Title | Abstract | Type | Size (KB) | Date |
2945 | 25 Oct 2017 |
More literature (2)
Title | Abstract | Type | Size (KB) | Date |
---|---|---|---|---|
06 Nov 2017 | ||||
64 | 02 Jan 2019 |
Related Products
TI Devices (7)
Part Number | Name | Product Family |
---|---|---|
MSP430F5528 | 25 MHz MCU with Integrated USB Phy, 128KB Flash, 8KB RAM, 12Bit/10 Channel ADC, 32BIT HW Multiplier | MSP430 ultra-low-power MCUs |
MSP430FR2422 | 16 MHz Ultra-Low-Power Microcontroller With 8 KB FRAM, 2 KB RAM, 10-bit ADC, 15 IO, 2 16-bit Timers | MSP430 ultra-low-power MCUs |
MSP430FR2433 | 16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, 4 KB RAM, 10-bit ADC, 19 IO, 4 16-bit Timers | MSP430 ultra-low-power MCUs |
MSP430G2452 | MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller | MSP430 ultra-low-power MCUs |
TLV700 | 200mA Low-Iq Low-Dropout (LDO) Regulator for Portables | Power management |
TPD4E004 | 4-Channel ESD Protection Array for High-Speed Data Interfaces | Circuit protection |
TS5A21366 | 0.75-Ohm Dual SPST Analog Switch with 1.8-V compatible input logic | Switches & multiplexers |
Support & training
Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.
Search answers from TI experts
Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.
If you have questions about quality, packaging, or ordering TI products visit our Support page.