MSP430FR4133 LaunchPad Development Kit

(ACTIVE) MSP-EXP430FR4133

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The MSP-EXP430FR4133 LaunchPad development kit is an easy-to-use Evaluation Module (EVM) for the MSP430FR4133 microcontroller. It contains everything needed to start developing on the MSP430 Ultra-low-power (ULP) FRAM-based microcontroller (MCU) platform, including on-board emulation for programming, debugging and energy measurements. The board features on-board buttons and LEDs for quick integration of a simple user interface as well as a Liquid Crystal Display (LCD) which showcases the integrated driver with flexible software-configurable pins. The MSP430FR4133 device features LCD support with an integrated 10-bit ADC as well as embedded FRAM (Ferroelectric Random Access Memory), a non-volatile memory known for its ultra-low power, high endurance and high speed write access. 

Rapid prototyping is simplified by the 20-pin BoosterPack™ plug-in module headers, which support a wide range of available BoosterPack modules. You can quickly add features like wireless connectivity, graphical displays, environmental sensing, and much more. Design your own BoosterPack module or choose among many already available from TI and third party developers.


The out-of-box provided with the MSP-EXP430FR4133 LaunchPad features the on-board segmented display and offers two operating modes. Stopwatch Mode can run a timer for up to 100 hours, or alternatively operate split time, where the display can be frozen and the stopwatch continues running in the background. The second mode provides a simple thermometer application using the on-chip temperature sensor. The temperature is displayed on the LCD and can be shown in degrees Fahrenheit or Celsius.

You can browse all documentation online with TI Resource Explorer and start development with the online CCS Cloud IDE. Other professional development environments are also available, such as TI's Eclipse-based Code Composer Studio and IAR Embedded Workbench.


More information about the LaunchPad, as well as supported BoosterPacks, can be found at the TI LaunchPad website.


TI’s Standard Terms and Conditions for Evaluation Modules apply.

Features
  • MSP430 ULP MSP430FR4133 MCU 16KB FRAM
  • 16-bit RISC architecture up to 8-MHz FRAM access/ 16-MHz system clock speed
  • 3 x timer blocks
  • 10 channel 10-bit ADC
  • 8 x 32 segment LCD driver with integrated charge pump and configurable pins
  • EnergyTrace™ technology available for ultra-low-power debugging
  • 20 pin LaunchPad standard leveraging the BoosterPack ecosystem
  • Onboard eZ-FET emulation
  • 2 buttons and 2 LEDs for user interaction
  • Low-power alphanumeric segmented LCD

What's Included

  • 1x MSP-EXP430FR4133 LaunchPad Development Kit
  • 1x Micro USB cable
  • 1x Quick Start Guide


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

MSP-EXP430FR4133:
MSP430FR4133 LaunchPad Development Kit

$13.99(USD)




Pricing may vary.



ACTIVE

BOOST-ADS7042-FR4133-BNDL:
ADS7042 Ultra-Low Power Data Acquisition BoosterPack + MSP430FR4133 LaunchPad Development Kit Bundle

$35.00(USD)

Not Available ACTIVE

MSP-BNDL-FR4133IR:
MSP430FR4133 LaunchPad™ Development Kit with BOOST-IR Infrared (IR) BoosterPack™ Plug-in Module Bundle

$27.99(USD)

Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Application notes (1)
Title Abstract Type Size (KB) Date Views
Multiple Files   11 Oct 2016 850
User guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 4393 13 Feb 2018 9,458
PDF 2101 17 Jan 2017 2,694
More literature (5)
Title Abstract Type Size (KB) Date Views
10 Jul 2015
30 Jul 2015
PDF 32 17 Apr 2017 74
PDF 563 03 Oct 2014 258
PDF 1598 03 Oct 2014 793

Software (2)

Name Part Number Software Type
Capacitive Touch Software Library  CAPSENSELIBRARY  Application Software & Frameworks 
Floating Point Math Library for MSP430  MSPMATHLIB  Software Libraries 

Development Tools (4)

Name Part Number Tool Type
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers  CCSTUDIO-MSP  SW Development Tools, IDEs, Compilers 
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 
MSP EnergyTrace Technology  ENERGYTRACE  SW Development Tools, IDEs, Compilers 
ULP (Ultra-Low Power) Advisor  ULPADVISOR  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
Infrared (IR) BoosterPack Plug-in Module  BOOST-IR  Daughter Cards 

TI Devices (5)

Part Number Name Product Family
MSP430FR2032  16 MHz Ultra-Low-Power Microcontroller With 8 KB FRAM, 1 KB SRAM, 60 IO, 10-bit ADC, IR Logic  MSP430 Ultra-Low-Power MCUs 
MSP430FR2033  16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, 2 KB SRAM, 60 IO, 10-bit ADC, IR Logic  MSP430 Ultra-Low-Power MCUs 
MSP430FR4131  16 MHz Ultra-Low-Power Microcontroller with 4 KB FRAM, .5 KB SRAM, 60 IO, 10-bit ADC, LCD, IR Logic  MSP430 Ultra-Low-Power MCUs 
MSP430FR4132  16 MHz Ultra-Low-Power Microcontroller with 8 KB FRAM, 1 KB SRAM, 60 IO, 10-bit ADC, LCD, IR Logic  MSP430 Ultra-Low-Power MCUs 
MSP430FR4133  16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, 2 KB SRAM, 60 IO, 10-bit ADC, LCD, IR Logic  MSP430 Ultra-Low-Power MCUs 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs