MSP MCU Programmer and Debugger

(ACTIVE) MSP-FET

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

MSP-FET:
MSP430 Flash Emulation Tool

$115.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

Description

**The second generation of the MSP-FET is supported in the IDEs since Code Composer Studio™ v7.0, IAR EW430 v7.1 and IAR EWAR v8.10. For use with an older IDE release please refer to this E2E post. Information on how to distinguish a MSP-FET of the second generation from a MSP-FET of the first generation can be found in the MSP debugger’s guide (section 5.6.1 – general features).**

The MSP-FET is a powerful emulation development tool – often called a debug probe – which allows users to quickly begin application development on MSP low-power microcontrollers (MCU).

Creating MCU software usually requires downloading the resulting binary program to the MSP device for validation and debugging. The MSP-FET provides a debug communication pathway between a host computer and the target MSP. Furthermore, the MSP-FET also provides a Backchannel UART connection between the computer’s USB interface and the MSP UART. This affords the MSP programmer a convenient method for communicating serially between the MSP and a terminal running on the computer. It also supports loading programs (often called firmware) to the MSP target using the BSL (bootstrap loader) via UART and I2C communication protocols.

The USB interface connects the MSP-FET to the computer, while the 14-pin connector provides access to the MSP debug emulation port – which consists of either a standard JTAG interface or by using the pin-saving Spy-Bi-Wire (2-wire JTAG) protocol.

Connection between the 14-pin cable and the MSP debug port is commonly handled by placing a standardized 14-pin header connector on the target board and routing the necessary emulation signals to their respective debug pins. This method provides software developers with a simple, in-system debug model.

For convenience early in the software development cycle, the MSP-FET can be used in conjunction with the MSP Target Socket boards. Along with the 14-pin debug connector, these kits provide access to pins on your MSP device, making it easy to begin software development right away, even before designing and building your own target board.

For MSP432 devices it is possible to connect to the MSP-FET via the MSP432 Adapter for MSP-FET to boards with ARM 20pin and ARM 10pin connector. You can use either the standard ARM JTAG interface or by using ARM SWD (2-wire JTAG) protocol.

Technical Specifications
  • Software configurable supply voltage between 1.8 V and 3.6 V at 100 mA
  • Supports JTAG Security Fuse blown to protect code
  • Supports JTAG and SWD lock on MSP432 devices to protect code
  • Supports all MSP430 boards with JTAG header
  • Supports JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Supports ARM JTAG and ARM SWD debug protocols

Features
  • USB debugging interface to connect any MSP430 MCU to a computer for real-time, in-system programming and debugging
  • Enables EnergyTrace™ technology for energy measurement and debugging on all MSP430 and MSP432 devices in the Code Composer Studio and IAR Embedded Workbench development environments
  • Supports tri-state mode to show “accurate” EnergyTrace power numbers
  • Includes Backchannel UART for bi-directional communication between the MSP430 and a PC.
    • This could enable simulation of inputs from sensors as well as logging of debug data while an application is running
    • MSP BootStrapLoader (BSL) interface
  • Up to 4x faster read/write speeds than the previous version of the FET programmer, MSP-FET430UIF

What's Included

  • MSP-FET interface module
  • 14-conductor cable
  • Micro USB Cable


Technical Documents
Application notes (2)
Title Abstract Type Size (KB) Date Views
PDF 381 29 Jan 2015 1,151
Multiple Files   09 Jun 2014 1,476
User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 7055 07 Aug 2017 22,368
PDF 4390 26 Jun 2017 10,583
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 33 16 Mar 2017 325

Development Tools (5)

Name Part Number Tool Type
MSP432 Adapter for MSP-FET  MSP-FET-432ADPTR  Flash Programming Tools 
MSP EnergyTrace Technology  ENERGYTRACE  JTAG Emulators/ Analyzers 
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers  CCSTUDIO-MSP  SW Development Tools, IDEs, Compilers 
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 
IAR Embedded Workbench  IAR-KICKSTART  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (62)

Name Part Number Tool Type
128-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F6x MCUs  MSP-FET430U128  Development Kits 
28-pin Target Development Board and MSP-FET USB Programmer Bundle for MSP430F2x and MSP430G2x MCUs  MSP-FET430U28A  Development Kits 
48-pin Target Development Board and MSP-FET Programmer Bundle for MSP430FRxx FRAM MCUs  MSP-FET430U48C  Development Kits 
64-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F5x MCUs  MSP-FET430U64C  Development Kits 
80-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F5x MCUs  MSP-FET430U80USB  Development Kits 
MSP-TS430PEU128 - 128-pin Target Development Board for MSP430F6x MCUs  MSP-TS430PEU128  Development Kits 
100-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F4x MCUs  MSP-FET430U100  Evaluation Modules & Boards 
100-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F4x MCUs (Pinout A)  MSP-FET430U100A  Evaluation Modules & Boards 
100-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F5x MCUs  MSP-FET430U5X100  Evaluation Modules & Boards 
100-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F5x and MSP430F6x MCUs  MSP-FET430U100USB  Evaluation Modules & Boards 
100-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F5x and MSP430F6x MCUs  MSP-FET430U100C  Evaluation Modules & Boards 
100-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F6x MCUs  MSP-FET430U100B  Evaluation Modules & Boards 
14-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F2x and MSP430G2x MCUs  MSP-FET430U14  Evaluation Modules & Boards 
28-pin Target Development Board and MSP-FET USB Programmer Bundle for MSP430F1x and MSP430F2x MCUs  MSP-FET430U28  Evaluation Modules & Boards 
40-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F2x MCUs  MSP-FET430U23X0  Evaluation Modules & Boards 
40-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F5x MCUs  MSP-FET430U40A  Evaluation Modules & Boards 
48-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F4x MCUs  MSP-FET430U48  Evaluation Modules & Boards 
48-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F5x MCUs  MSP-FET430U48B  Evaluation Modules & Boards 
64-pin Target Development Board and MSP-FET Programmer Bundle - MSP430F1x, MSP430F2x, MSP430F4x MCUs  MSP-FET430U64  Evaluation Modules & Boards 
64-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F4x MCUs (Pinout A)  MSP-FET430U64A  Evaluation Modules & Boards 
64-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F5x MCUs  MSP-FET430U64USB  Evaluation Modules & Boards 
64-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F5x MCUs  MSP-FET430U64B  Evaluation Modules & Boards 
80-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F2x and MSP430F4x MCUs  MSP-FET430U80  Evaluation Modules & Boards 
80-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F5x MCUs  MSP-FET430U80A  Evaluation Modules & Boards 
CC430 Sub-GHz RF Experimenter’s Board  MSP-EXPCC430RFX  Evaluation Modules & Boards 
CC430 Wireless Development Tool  EM430F6147RF900  Evaluation Modules & Boards 
CC430F5137 Wireless Development Tool  EM430F5137RF900  Evaluation Modules & Boards 
MSP-FET430U8 - 8-pin Target Development Board and MSP-FET Programmer Bundle for MSP430G2x MCUs  MSP-FET430U8  Evaluation Modules & Boards 
MSP-TS430D8 - 8-pin Target Development Board for MSP430G2x MCUs  MSP-TS430D8  Evaluation Modules & Boards 
MSP-TS430DA38 - 38-pin Target Development Board for MSP430F2x and MSP430G2x MCUs  MSP-TS430DA38  Evaluation Modules & Boards 
MSP-TS430DL48 - 48-pin Target Development Board for MSP430F4x MCUs  MSP-TS430DL48  Evaluation Modules & Boards 
MSP-TS430DW28 - 28-pin Target Development Board for MSP430F1x and MSP430F2x MCUs  MSP-TS430DW28  Evaluation Modules & Boards 
MSP-TS430L092 - 14-pin Target Development Board for MSP430L09x Low-Voltage MCUs  MSP-TS430L092  Evaluation Modules & Boards 
MSP-TS430PM64 - 64-pin Target Development Board for MSP430F1x, MSP430F2x and MSP430F4x MCUs  MSP-TS430PM64  Evaluation Modules & Boards 
MSP-TS430PM64A - 64-pin Target Development Board for MSP430F4x MCUs  MSP-TS430PM64A  Evaluation Modules & Boards 
MSP-TS430PN80 - 80-pin Target Development Board for MSP430F2x and MSP430F4x MCUs  MSP-TS430PN80  Evaluation Modules & Boards 
MSP-TS430PN80A - 80-pin Target Development Board for MSP430F5x MCUs  MSP-TS430PN80A  Evaluation Modules & Boards 
MSP-TS430PN80USB - 80-pin Target Development Board for MSP430F5x MCUs  MSP-TS430PN80USB  Evaluation Modules & Boards 
MSP-TS430PW14 - 14-pin Target Development Board for MSP430F2x and MSP430G2x MCUs  MSP-TS430PW14  Evaluation Modules & Boards 
MSP-TS430PW24 - 24-pin Target Development Board for MSP430AFEx MCUs  MSP-TS430PW24  Evaluation Modules & Boards 
MSP-TS430PW28 - 28-pin Target Development Board for MSP430F1x and MSP430F2x MCUs  MSP-TS430PW28  Evaluation Modules & Boards 
MSP-TS430PW28A - 28-pin Target Development Board for MSP430F2x and MSP430G2x MCUs  MSP-TS430PW28A  Evaluation Modules & Boards 
MSP-TS430PZ100 - 100-pin Target Development Board for MSP430F4x MCUs  MSP-TS430PZ100  Evaluation Modules & Boards 
MSP-TS430PZ100B - 100-pin Target Development Board for MSP430F6x MCUs  MSP-TS430PZ100B  Evaluation Modules & Boards 
MSP-TS430PZ100C - 100-pin Target Development Board for MSP430F5x and MSP430F6x MCUs  MSP-TS430PZ100C  Evaluation Modules & Boards 
MSP-TS430PZ100USB - 100-pin Target Development Board for MSP430F5x and MSP430F6x MCUs  MSP-TS430PZ100USB  Evaluation Modules & Boards 
MSP-TS430PZ5x100 - 100-pin Target Development Board for MSP430F5x MCUs  MSP-TS430PZ5X100  Evaluation Modules & Boards 
MSP-TS430QFN23x0 - 40-pin Target Development Board for MSP430F2x MCUs  MSP-TS430QFN23X0  Evaluation Modules & Boards 
MSP-TS430RGC64B - 64-pin Target Development Board for MSP430F5x MCUs  MSP-TS430RGC64B  Evaluation Modules & Boards 
MSP-TS430RGC64C - 64-pin Target Development Board for MSP430F5x MCUs  MSP-TS430RGC64C  Evaluation Modules & Boards 
MSP-TS430RGC64USB - 64-pin Target Development Board for MSP430F5x MCUs  MSP-TS430RGC64USB  Evaluation Modules & Boards 
MSP-TS430RGZ48C - 48-pin Target Development Board for MSP430FRxx FRAM MCUs  MSP-TS430RGZ48C  Evaluation Modules & Boards 
MSP-TS430RSB40 - 40-pin Target Development Board for MSP430F5x MCUs  MSP-TS430RSB40  Evaluation Modules & Boards 
MSP430 100-Pin Target board (Pinout A)  MSP-TS430PZ100A  Evaluation Modules & Boards 
MSP430 38-Pin Target board and USB Programmer  MSP-FET430U38  Evaluation Modules & Boards 
MSP430 40-Pin Package Board and USB Programmer  MSP-FET430U40  Evaluation Modules & Boards 
MSP430F534x 48-Pin Target board only  MSP-TS430RGZ48B  Evaluation Modules & Boards 
MSP430F5438 Experimenter Board  MSP-EXP430F5438  Evaluation Modules & Boards 
MSP430F5529 USB Experimenter’s Board  MSP-EXP430F5529  Evaluation Modules & Boards 
MSP430F5529 USB LaunchPad Evaluation Kit  MSP-EXP430F5529LP  Evaluation Modules & Boards 
MSP430FG4618/F2013 Experimenter Board  MSP-EXP430FG4618  Evaluation Modules & Boards 
MSP430L092 14-Pin Socket Target Board and USB Programmer  MSP-FET430U092  Evaluation Modules & Boards 

TI Devices (566)

Part Number Name Product Family
CC430F5123  CC430F614x, CC430F514x, CC430F512x SoC With RF Core  Other Microcontrollers 
CC430F5125  CC430F614x, CC430F514x, CC430F512x SoC With RF Core  Other Microcontrollers 
CC430F5133  16-Bit Ultra-Low-Power MCU, 8KB Flash, 2KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI  Other Microcontrollers 
CC430F5135  16-Bit Ultra-Low-Power MCU, 16KB Flash, 2KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI  Other Microcontrollers 
CC430F5137  16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI  Other Microcontrollers 
CC430F5143  CC430F614x, CC430F514x, CC430F512x SoC With RF Core  Other Microcontrollers 
CC430F5145  CC430F614x, CC430F514x, CC430F512x SoC With RF Core  Other Microcontrollers 
CC430F5147  CC430F614x, CC430F514x, CC430F512x SoC With RF Core  Other Microcontrollers 
CC430F6125  16-Bit Ultra-Low-Power MCU, 16KB Flash, 2KB RAM, CC1101 Radio, AES-128, USCI, LCD Driver  Other Microcontrollers 
CC430F6126  16-Bit Ultra-Low-Power MCU, 32KB Flash, 2KB RAM, CC1101 Radio, AES-128, USCI, LCD Driver  Other Microcontrollers 
CC430F6127  16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, USCI, LCD Driver  Other Microcontrollers 
CC430F6135  16-Bit Ultra-Low-Power MCU, 16KB Flash, 2KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver  Other Microcontrollers 
CC430F6137  16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver  Other Microcontrollers 
CC430F6143  CC430F614x, CC430F514x, CC430F512x SoC With RF Core  Other Microcontrollers 
CC430F6145  CC430F614x, CC430F514x, CC430F512x SoC With RF Core  Other Microcontrollers 
CC430F6147  CC430F614x, CC430F514x, CC430F512x SoC With RF Core  Other Microcontrollers 
MSP430AFE221  16-bit Ultra-Low-Power Microcontroller, 4KB Flash, 256B RAM, 1x SD24  MSP430 ultra-low-power MCUs 
MSP430AFE222  16-bit Ultra-Low-Power Microcontroller, 4KB Flash, 256B RAM, 2x SD24  MSP430 ultra-low-power MCUs 
MSP430AFE223  16-bit Ultra-Low-Power Microcontroller, 4KB Flash, 256B RAM, 3x SD24  MSP430 ultra-low-power MCUs 
MSP430AFE231  16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 512B RAM, 1x SD24  MSP430 ultra-low-power MCUs 
MSP430AFE232  16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 512B RAM, 2x SD24  MSP430 ultra-low-power MCUs 
MSP430AFE233  16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 512B RAM, 3x SD24  MSP430 ultra-low-power MCUs 
MSP430AFE251  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, 1x SD24  MSP430 ultra-low-power MCUs 
MSP430AFE252  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, 2x SD24  MSP430 ultra-low-power MCUs 
MSP430AFE253  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, 3x SD24  MSP430 ultra-low-power MCUs 
MSP430BT5190  16-bit Microcontroller designed for use with CC2560 TI Bluetooth® Based Solutions  MSP430 ultra-low-power MCUs 
MSP430F1101  16-Bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator  MSP430 ultra-low-power MCUs 
MSP430F1101A  16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator  MSP430 ultra-low-power MCUs 
MSP430F1111A  16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator  MSP430 ultra-low-power MCUs 
MSP430F112  16-Bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM  MSP430 ultra-low-power MCUs 
MSP430F1121  16-Bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator  MSP430 ultra-low-power MCUs 
MSP430F1121A  16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator  MSP430 ultra-low-power MCUs 
MSP430F1122  16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, 10 bit ADC  MSP430 ultra-low-power MCUs 
MSP430F1132  16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, 10 bit ADC  MSP430 ultra-low-power MCUs 
MSP430F122  16-Bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, USART, Comparator  MSP430 ultra-low-power MCUs 
MSP430F1222  16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, 10 bit ADC, 1 USART  MSP430 ultra-low-power MCUs 
MSP430F123  16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, USART, Comparator  MSP430 ultra-low-power MCUs 
MSP430F1232  16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, 10 bit ADC, 1 USART  MSP430 ultra-low-power MCUs 
MSP430F133  16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, 12 bit ADC, USART  MSP430 ultra-low-power MCUs 
MSP430F135  16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, 12 bit ADC, USART  MSP430 ultra-low-power MCUs 
MSP430F147  16-Bit Ultra-Low-Power Microcontroller, 32 kB Flash, 1KB RAM, 12 bit ADC, 2 USARTs, HW multiplier  MSP430 ultra-low-power MCUs 
MSP430F1471  16-Bit Ultra-Low-Power Microcontroller, 32 kB Flash, 1KB RAM, 2 USARTs, HW multiplier  MSP430 ultra-low-power MCUs 
MSP430F148  16-Bit Ultra-Low-Power Microcontroller, 48 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier  MSP430 ultra-low-power MCUs 
MSP430F1481  16-Bit Ultra-Low-Power Microcontroller, 48 kB Flash, 2KB RAM, 2 USARTs, HW multiplier  MSP430 ultra-low-power MCUs 
MSP430F149  16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier  MSP430 ultra-low-power MCUs 
MSP430F1491  16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 2 USARTs, HW multiplier  MSP430 ultra-low-power MCUs 
MSP430F155  16-bit Ultra-Low-Power MCU, 16kB Flash, 512B RAM, 12-Bit ADC, Dual 12-Bit DAC, USART, I2C, DMA  MSP430 ultra-low-power MCUs 
MSP430F156  16-bit Ultra-Low-Power MCU, 24kB Flash, 1024B RAM, 12-Bit ADC, Dual 12-Bit DAC, USART, I2C, DMA  MSP430 ultra-low-power MCUs 
MSP430F157  16-bit Ultra-Low-Power MCU, 32kB Flash, 1024B RAM, 12-Bit ADC, Dual 12-Bit DAC, USART, I2C, DMA  MSP430 ultra-low-power MCUs 
MSP430F1610  16-bit Ultra-Low-Power MCU, 32kB Flash, 5124B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA  MSP430 ultra-low-power MCUs 
MSP430F1611  16-bit Ultra-Low-Power MCU, 48kB Flash, 10240B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA  MSP430 ultra-low-power MCUs 
MSP430F1612  16-bit Ultra-Low-Power MCU, 55kB Flash, 5120B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA  MSP430 ultra-low-power MCUs 
MSP430F167  16-bit Ultra-Low-Power MCU, 32kB Flash, 1024B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA  MSP430 ultra-low-power MCUs 
MSP430F168  16-bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA  MSP430 ultra-low-power MCUs 
MSP430F169  16-bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA  MSP430 ultra-low-power MCUs 
MSP430F2001  16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator  MSP430 ultra-low-power MCUs 
MSP430F2002  16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C  MSP430 ultra-low-power MCUs 
MSP430F2003  16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C  MSP430 ultra-low-power MCUs 
MSP430F2011  16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator  MSP430 ultra-low-power MCUs 
MSP430F2012  16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C  MSP430 ultra-low-power MCUs 
MSP430F2013  16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C  MSP430 ultra-low-power MCUs 
MSP430F2013-EP  Enhanced Product 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D  Low Power MCU 
MSP430F2101  16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator  MSP430 ultra-low-power MCUs 
MSP430F2111  16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator  MSP430 ultra-low-power MCUs 
MSP430F2112  16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 256B RAM, 10 bit ADC, 1 USCI  MSP430 ultra-low-power MCUs 
MSP430F2121  16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator  MSP430 ultra-low-power MCUs 
MSP430F2122  16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI  MSP430 ultra-low-power MCUs 
MSP430F2131  16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator  MSP430 ultra-low-power MCUs 
MSP430F2132  16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI  MSP430 ultra-low-power MCUs 
MSP430F2132-EP  Enhanced Product 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI   Low Power MCU 
MSP430F2232  16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 512B RAM  MSP430 ultra-low-power MCUs 
MSP430F2234  16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 512B RAM  MSP430 ultra-low-power MCUs 
MSP430F2252  16-bit Ultra-Low-Power Microcontroller, 1KB Flash, 512B RAM  MSP430 ultra-low-power MCUs 
MSP430F2252-Q1  MSP430™ Ultra-Low-Power Microcontrollers for Automotive Applications  MSP430 ultra-low-power MCUs 
MSP430F2254  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM  MSP430 ultra-low-power MCUs 
MSP430F2272  16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 1K RAM  MSP430 ultra-low-power MCUs 
MSP430F2272-Q1  MSP430™ Ultra-Low-Power Microcontrollers for Automotive Applications  MSP430 ultra-low-power MCUs 
MSP430F2274  16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 1K RAM  MSP430 ultra-low-power MCUs 
MSP430F2274-EP  16-bit Ultra-Low-Power Micro controller, 32kB Flash, 1K RAM  Low Power MCU 
MSP430F233  16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 1KB RAM, 12-Bit ADC, USCI, HW Multiplier  MSP430 ultra-low-power MCUs 
MSP430F2330  16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 1024B RAM, Comparator  MSP430 ultra-low-power MCUs 
MSP430F235  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 2KB RAM, 12-Bit ADC, USCI, HW Multiplier  MSP430 ultra-low-power MCUs 
MSP430F2350  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 2048B RAM, Comparator  MSP430 ultra-low-power MCUs 
MSP430F2370  16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 2048B RAM, Comparator  MSP430 ultra-low-power MCUs 
MSP430F2410  16-bit Ultra-Low-Power Microcontroller, 56KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier  MSP430 ultra-low-power MCUs 
MSP430F2416  16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 4KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier  MSP430 ultra-low-power MCUs 
MSP430F2417  16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 8KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier  MSP430 ultra-low-power MCUs 
MSP430F2418  16-Bit Ultra-Low-Power Microcontroller, 116KB Flash, 8KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier  MSP430 ultra-low-power MCUs 
MSP430F2419  16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier  MSP430 ultra-low-power MCUs 
MSP430F247  16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier  MSP430 ultra-low-power MCUs 
MSP430F2471  16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 4KB RAM, 2 USCIs, HW Multiplier  MSP430 ultra-low-power MCUs 
MSP430F248  16-bit Ultra-Low-Power Microcontroller, 48KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier  MSP430 ultra-low-power MCUs 
MSP430F2481  16-bit Ultra-Low-Power Microcontroller, 48KB Flash, 4KB RAM, 2 USCIs, HW Multiplier  MSP430 ultra-low-power MCUs 
MSP430F249  16-bit Ultra-Low-Power Microcontroller, 60KB Flash, 2KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier  MSP430 ultra-low-power MCUs 
MSP430F249-EP  Enhanced Product 16-bit Ultra-Low-Power Microcontroller, 60KB Flash, 2KB RAM, 12-Bit ADC, 2 USCIs,   Low Power MCU 
MSP430F2491  16-bit Ultra-Low-Power Microcontroller, 60KB Flash, 2KB RAM, 2 USCIs, HW Multiplier  MSP430 ultra-low-power MCUs 
MSP430F2616  16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA  MSP430 ultra-low-power MCUs 
MSP430F2617  16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA  MSP430 ultra-low-power MCUs 
MSP430F2618  16-Bit Ultra-Low-Power MCU, 116kB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA  MSP430 ultra-low-power MCUs 
MSP430F2618-EP  Enhanced Product 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI  Low Power MCU 
MSP430F2619  16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA  MSP430 ultra-low-power MCUs 
MSP430F2619S-HT  High Temp 16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI,HW Mult,DMA  Low Power MCU 
MSP430F412  16-Bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator, 96 segment LCD  MSP430 ultra-low-power MCUs 
MSP430F413  16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator, 96 segment LCD  MSP430 ultra-low-power MCUs 
MSP430F4132  16-Bit Ultra-Low-Power MCU, 16KB Flash, 512B RAM, 10-bit ADC, USCI, Analog Comp, 56 I/Os, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F415  16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, Comparator, 96 Segment LCD  MSP430 ultra-low-power MCUs 
MSP430F4152  16-Bit Ultra-Low-Power MCU, 16KB Flash, 512B RAM, 10-bit ADC, USCI, Analog Comp, 56 I/Os, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F417  16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1kB RAM, Comparator, 96 Segment LCD  MSP430 ultra-low-power MCUs 
MSP430F417-DIE  DIE 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1kB RAM, Comparator, 96 Segment LCD  MSP430 ultra-low-power MCUs 
MSP430F423  16-bit Ultra-Low-Power Microcontroller , 8KB Flash, 256B RAM, Sigma-Delta ADC, 128 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F423A  16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 256B RAM, Sigma-Delta ADC, 128 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F425  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, Sigma-Delta ADC, 128 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F4250  16-Bit Ultra-Low-Power MCU, 16kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F425A  16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, Sigma-Delta ADC, 128 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F4260  16-Bit Ultra-Low-Power MCU, 24kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F427  16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 1KB RAM, Sigma-Delta ADC, 128 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F4270  16-Bit Ultra-Low-Power MCU, 32kB Flash, 256B RAM, 16-bit sigma Delta A/D, 12-bit D/A, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F427A  16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 1KB RAM, Sigma-Delta ADC, 128 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F435  16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, 12-Bit ADC, USART, 160 Segment LCD  MSP430 ultra-low-power MCUs 
MSP430F4351  16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, USART, 160 Segment LCD  MSP430 ultra-low-power MCUs 
MSP430F436  16-Bit Ultra-Low-Power Microcontroller, 24kB Flash, 1024B RAM, 12-Bit ADC, USART, 160 Segment LCD  MSP430 ultra-low-power MCUs 
MSP430F4361  16-Bit Ultra-Low-Power Microcontroller, 24kB Flash, 1024B RAM, USART, 160 Segment LCD  MSP430 ultra-low-power MCUs 
MSP430F437  16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1024B RAM, 12-Bit ADC, USART, 160 Segment LCD  MSP430 ultra-low-power MCUs 
MSP430F4371  16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1024B RAM, USART, 160 Segment LCD  MSP430 ultra-low-power MCUs 
MSP430F438  MSP430F43x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F439  MSP430F43x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F447  16-Bit Ultra-Low-Power MCU, 32kB Flash, 1024B RAM, 12-Bit ADC, 2 USARTs, HW Multiplier, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F448  16-Bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs, HW Multiplier, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F4481  16-Bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, Comparator, 2 USARTs, HW Multiplier, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F449  16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F4491  16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, Comparator, 2 USARTs, HW Multiplier, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F4616  16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, DMA, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F46161  16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, Comparator, DMA, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F4617  16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, DMA, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F46171  16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, Comparator, DMA, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F4618  16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, DMA, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F46181  16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, Comparator, DMA, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F4619  16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, 12-Bit ADC, DMA, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F46191  16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, Comparator, DMA, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F47126  16-Bit Ultra-Low-Power Microcontroller, 56KB Flash, 4KB RAM, 6 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F47127  16-Bit Ultra-Low-Power Microcontroller, 56KB Flash, 4KB RAM, 7 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F47163  16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 4KB RAM, 3 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F47166  16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 4KB RAM, 6 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F47167  16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 4KB RAM, 7 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F47173  16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 8KB RAM, 3 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F47176  16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 8KB RAM, 6 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F47177  16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 8KB RAM, 7 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F47183  16-Bit Ultra-Low-Power Microcontroller, 116KB Flash, 8KB RAM, 3 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F47186  16-Bit Ultra-Low-Power Microcontroller, 116KB Flash, 8KB RAM, 6 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F47187  16-Bit Ultra-Low-Power Microcontroller, 116KB Flash, 8KB RAM, 7 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F47193  16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 3 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F47196  16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 6 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F47197  16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 7 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F477  16-Bit Ultra-Low-Power MCU, 32KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, 128Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F478  16-Bit Ultra-Low-Power MCU, 48KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, 128Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F4783  16-Bit Ultra-Low-Power Microcontroller, 48KB Flash, 2KB RAM, 3 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F4784  16-Bit Ultra-Low-Power Microcontroller, 48KB Flash, 2KB RAM, 4 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F479  16-Bit Ultra-Low-Power MCU, 32KB Flash, 2KB RAM, 16bit Sigma-Delta ADC, 12bit DAC, 128Seg LCD  MSP430 ultra-low-power MCUs 
MSP430F4793  16-Bit Ultra-Low-Power Microcontroller, 60KB Flash, 2.5KB RAM, 3 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F4794  16-Bit Ultra-Low-Power Microcontroller, 60KB Flash, 2KB RAM, 4 Sigma-Delta ADCs, LCD Driver  MSP430 ultra-low-power MCUs 
MSP430F5131  MSP430F51x2 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5132  MSP430F51x2 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5151  MSP430F51x2 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5152  MSP430F51x2 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5171  MSP430F51x2 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5172  MSP430F51x2 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5212  MSP430F522x, MSP430F521x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5214  MSP430F522x, MSP430F521x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5217  MSP430F522x, MSP430F521x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5219  MSP430F522x, MSP430F521x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5222  Ultra-Low Power 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5224  Ultra-Low Power 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5227  Ultra-Low Power 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5229  Ultra-Low Power 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5232  Ultra-Low Power MSP430 with 64 KB Flash  MSP430 ultra-low-power MCUs 
MSP430F5234  Ultra-Low Power MSP430 with 128 KB Flash  MSP430 ultra-low-power MCUs 
MSP430F5237  Ultra-Low Power MSP430 with 64 KB Flash  MSP430 ultra-low-power MCUs 
MSP430F5239  Ultra-Low Power MSP430 with 128 KB Flash  MSP430 ultra-low-power MCUs 
MSP430F5242  Ultra-Low Power MSP430 with 64 KB Flash  MSP430 ultra-low-power MCUs 
MSP430F5244  Ultra-Low Power MSP430 with 128 KB Flash  MSP430 ultra-low-power MCUs 
MSP430F5247  Ultra-Low Power MSP430 with 64 KB Flash  MSP430 ultra-low-power MCUs 
MSP430F5249  Ultra-Low Power MSP430 with 128 KB Flash  MSP430 ultra-low-power MCUs 
MSP430F5252  Ultra-Low Power MSP430 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5253  Ultra-Low Power MSP430 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5254  Ultra-Low Power MSP430 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5255  Ultra-Low Power MSP430 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5256  Ultra-Low Power MSP430 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5257  Ultra-Low Power MSP430 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5258  Ultra-Low Power MSP430 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5259  Ultra-Low Power MSP430 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5304  MSP430F530x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5308  MSP430F530x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5309  MSP430F530x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5310  MSP430F530x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5324  MSP430F532x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5325  MSP430F532x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5326  MSP430F532x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5327  MSP430F532x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5328  MSP430F532x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5328-EP  Mixed Signal Microcontroller, MSP430F5328-EP  Low Power MCU 
MSP430F5329  MSP430F532x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5333  MSP430F533x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5335  MSP430F533x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5336  MSP430F533x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5338  MSP430F533x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5340  MSP430F534x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5341  MSP430F534x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5342  MSP430F534x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5358  MSP430F53xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5359  MSP430F53xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5418  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi  MSP430 ultra-low-power MCUs 
MSP430F5418A  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi  MSP430 ultra-low-power MCUs 
MSP430F5419  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi  MSP430 ultra-low-power MCUs 
MSP430F5419A  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi  MSP430 ultra-low-power MCUs 
MSP430F5435  16-Bit Ultra-Low-Power Microcontroller, 192KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi  MSP430 ultra-low-power MCUs 
MSP430F5435A  16-Bit Ultra-Low-Power Microcontroller, 192KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi  MSP430 ultra-low-power MCUs 
MSP430F5436  16-Bit Ultra-Low-Power Microcontroller, 192KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi  MSP430 ultra-low-power MCUs 
MSP430F5436A  16-Bit Ultra-Low-Power Microcontroller, 192KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi  MSP430 ultra-low-power MCUs 
MSP430F5437  16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi  MSP430 ultra-low-power MCUs 
MSP430F5437A  16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi  MSP430 ultra-low-power MCUs 
MSP430F5438  16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi  MSP430 ultra-low-power MCUs 
MSP430F5438A  16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi  MSP430 ultra-low-power MCUs 
MSP430F5438A-EP  Mixed Signal Microcontroller, MSP430F5438A-EP  Low Power MCU 
MSP430F5500  Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5501  Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5502  Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5503  Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5504  Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5505  Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5506  Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5507  Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5508  Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5509  Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5510  Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5513  MSP430F551x, MSP430F552x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5514  16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 2 USCIs, 32Bit HW MPY  MSP430 ultra-low-power MCUs 
MSP430F5515  16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 2 USCIs, 32Bit HW MPY  MSP430 ultra-low-power MCUs 
MSP430F5517  MSP430F551x, MSP430F552x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5519  MSP430F551x, MSP430F552x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5521  MSP430F551x, MSP430F552x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5522  MSP430F551x, MSP430F552x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5524  16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 ultra-low-power MCUs 
MSP430F5525  16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 ultra-low-power MCUs 
MSP430F5526  16-Bit Ultra-Low-Power Microcontroller, 96KB Flash, 6KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 ultra-low-power MCUs 
MSP430F5527  16-Bit Ultra-Low-Power Microcontroller, 96KB Flash, 6KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 ultra-low-power MCUs 
MSP430F5528  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 ultra-low-power MCUs 
MSP430F5529  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 ultra-low-power MCUs 
MSP430F5630  MSP430F563x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5631  MSP430F563x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5632  MSP430F563x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5633  MSP430F563x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5634  MSP430F563x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5635  MSP430F563x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5636  MSP430F563x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5637  MSP430F563x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5638  MSP430F563x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5658  MSP430F56xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5659  MSP430F56xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6433  MSP430F643x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6435  MSP430F643x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6436  MSP430F643x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6438  MSP430F643x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6458  MSP430F64xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6459  MSP430F64xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6459-HIREL  HiRel Mixed Signal Microcontroller  Low Power MCU 
MSP430F6630  MSP430F663x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6631  MSP430F663x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6632  MSP430F663x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6633  MSP430F663x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6634  MSP430F663x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6635  MSP430F663x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6636  MSP430F663x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6637  MSP430F663x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6638  MSP430F6638 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6658  MSP430F66x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6659  MSP430F66xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6720  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6721  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6723  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6724  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6725  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6726  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6730  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6731  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6733  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6734  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6735  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6736  MSP430F6736 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6745  MSP430F677x, MSP430F676x, MSP430F674x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67451  MSP430F677x1, MSP430F676x1, MSP430F674x1 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67451A  MSP430F67451A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6745A  MSP430F6745A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6746  MSP430F677x, MSP430F676x, MSP430F674x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67461  MSP430F677x1, MSP430F676x1, MSP430F674x1 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67461A  MSP430F67461A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6746A  MSP430F6746A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6747  MSP430F677x, MSP430F676x, MSP430F674x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67471  MSP430F677x1, MSP430F676x1, MSP430F674x1 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6747A  MSP430F6747A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6748  MSP430F677x, MSP430F676x, MSP430F674x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67481  MSP430F677x1, MSP430F676x1, MSP430F674x1 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67481A  MSP430F67481A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6748A  MSP430F6748A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6749  MSP430F677x, MSP430F676x, MSP430F674x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67491  MSP430F677x1, MSP430F676x1, MSP430F674x1 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67491A  MSP430F67491A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6749A  MSP430F6749A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67621  MSP430F676x1 - Low cost 3-phase metering SOC  MSP430 ultra-low-power MCUs 
MSP430F67641  MSP430F676x1 - Low cost 3-phase metering SOC  MSP430 ultra-low-power MCUs 
MSP430F6765  MSP430F677x, MSP430F676x, MSP430F674x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67651  MSP430F677x1, MSP430F676x1, MSP430F674x1 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67651A  MSP430F67651A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6765A  MSP430F6765A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6766  MSP430F677x, MSP430F676x, MSP430F674x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67661  MSP430F677x1, MSP430F676x1, MSP430F674x1 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67661A  MSP430F67661A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6766A  MSP430F6766A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6767  MSP430F677x, MSP430F676x, MSP430F674x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67671  MSP430F677x1, MSP430F676x1, MSP430F674x1 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67671A  MSP430F67671A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6767A  MSP430F6767A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6768  MSP430F677x, MSP430F676x, MSP430F674x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67681  MSP430F677x1, MSP430F676x1, MSP430F674x1 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67681A  MSP430F67681A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6768A  MSP430F6768A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6769  MSP430F677x, MSP430F676x, MSP430F674x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67691  MSP430F677x1, MSP430F676x1, MSP430F674x1 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67691A  MSP430F67691A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6769A  MSP430F6769A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6775  MSP430F677x, MSP430F676x, MSP430F674x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67751  MSP430F677x1, MSP430F676x1, MSP430F674x1 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67751A  MSP430F67751A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6775A  MSP430F6775A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6776  MSP430F677x, MSP430F676x, MSP430F674x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67761  MSP430F677x1, MSP430F676x1, MSP430F674x1 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67761A  MSP430F67761A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6776A  MSP430F6776A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6777  MSP430F677x, MSP430F676x, MSP430F674x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67771  MSP430F677x1, MSP430F676x1, MSP430F674x1 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67771A  MSP430F67771A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6777A  MSP430F6777A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6778  MSP430F677x, MSP430F676x, MSP430F674x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67781  MSP430F677x1, MSP430F676x1, MSP430F674x1 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67781A  MSP430F67781A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6778A  MSP430F6778A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6779  MSP430F6779 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67791  MSP430F67791 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F67791A  MSP430F67791A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6779A  MSP430F6779A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430FE423  16-bit Ultra-Low-Power Microcontroller for Energy Meters, 8KB Flash, 256B RAM  MSP430 ultra-low-power MCUs 
MSP430FE4232  16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 8KB Flash, 256B RAM  MSP430 ultra-low-power MCUs 
MSP430FE423A  16-bit Ultra-Low-Power Microcontroller for Energy Meters, 8KB Flash, 256B RAM  MSP430 ultra-low-power MCUs 
MSP430FE4242  16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 12KB Flash, 512B RAM  MSP430 ultra-low-power MCUs 
MSP430FE425  16-bit Ultra-Low-Power Microcontroller for Energy Meters, 16KB Flash, 512B RAM  MSP430 ultra-low-power MCUs 
MSP430FE4252  16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 16KB Flash, 512B RAM  MSP430 ultra-low-power MCUs 
MSP430FE425A  16-bit Ultra-Low-Power Microcontroller for Energy Meters, 16KB Flash, 512B RAM  MSP430 ultra-low-power MCUs 
MSP430FE427  16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM  MSP430 ultra-low-power MCUs 
MSP430FE4272  16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM  MSP430 ultra-low-power MCUs 
MSP430FE427A  16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM  MSP430 ultra-low-power MCUs 
MSP430FG4250  16-Bit Ultra-Low-Power MCU, 16kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, 2 OPAMP, LCD  MSP430 ultra-low-power MCUs 
MSP430FG4260  16-Bit Ultra-Low-Power MCU, 24kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, 2 OPAMP, LCD D  MSP430 ultra-low-power MCUs 
MSP430FG4270  16-Bit Ultra-Low-Power MCU, 32kB Flash, 256B RAM, 16-bit sigma Delta A/D, 12-bit D/A, 2 OPAMP, LCD D  MSP430 ultra-low-power MCUs 
MSP430FG437  16-Bit Ultra-Low-Power MCU, 32KB Flash, 1KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430FG438  16-Bit Ultra-Low-Power MCU, 48KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430FG439  16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430FG4616  16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430FG4617  16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430FG4618  16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430FG4619  16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD  MSP430 ultra-low-power MCUs 
MSP430FG477  16-Bit Ultra-Low-Power MCU, 32KB Flash, 2KB RAM, 16bit Sigma-Delta ADC, 12bit DAC, OpAmp, 128Seg LCD  MSP430 ultra-low-power MCUs 
MSP430FG478  16-Bit Ultra-Low-Power MCU, 48KB Flash, 2KB RAM, 16bit Sigma-Delta ADC, 12bit DAC, OpAmp, 128Seg LCD  MSP430 ultra-low-power MCUs 
MSP430FG479  16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 16bit Sigma-Delta ADC, 12bit DAC, OpAmp, 128Seg LCD  MSP430 ultra-low-power MCUs 
MSP430FG6425  MSP430FG642x Mixed-Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430FG6426  MSP430FG642x Mixed-Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430FG6625  MSP430FG662x Mixed-Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430FG6626  MSP430FG662x Mixed-Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430FR2032  MSP430FR203x Mixed-Signal Microcontrollers  MSP430 ultra-low-power MCUs 
MSP430FR2033  16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, 2 KB SRAM, 60 IO, 8 ch ADC10, IR Logic  MSP430 ultra-low-power MCUs 
MSP430FR2110  16 MHz Ultra-Low-Power Microcontroller With 2 KB FRAM, 1 KB SRAM, 12 IO, 8 ch 10-bit ADC  MSP430 ultra-low-power MCUs 
MSP430FR2111  16 MHz Ultra-Low-Power Microcontroller With 4 KB FRAM, 1 KB SRAM, 12 IO, 8 ch 10-bit ADC  MSP430 ultra-low-power MCUs 
MSP430FR2310  16 MHz Ultra-Low-Power Microcontroller With 2 KB FRAM, 1 KB SRAM, 12 IO, 8 ch ADC10, OpAmps, TIA  MSP430 ultra-low-power MCUs 
MSP430FR2311  16 MHz Ultra-Low-Power Microcontroller With 4 KB FRAM, 1 KB SRAM, 12 IO, 8 ch ADC10, OpAmps, TIA  MSP430 ultra-low-power MCUs 
MSP430FR2433  MSP430FR2433 16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, 4 KB RAM, 19 IO, 4 Timers  MSP430 ultra-low-power MCUs 
MSP430FR2532  16 MHz Ultra-Low-Power Microcontroller with 8 KB FRAM, CapTIvate touch technology  Capacitive Sensing 
MSP430FR2533  16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, CapTIvate touch technology  MSP430 ultra-low-power MCUs 
MSP430FR2632  16 MHz Ultra-Low-Power Microcontroller with 8 KB FRAM, CapTIvate touch technology  MSP430 ultra-low-power MCUs 
MSP430FR2633  MSP430 MCU with CapTIvate technology - the lowest power, most noise-immune capacitive touch  MSP430 ultra-low-power MCUs 
MSP430FR4131  16 MHz Ultra-Low-Power Microcontroller with 4 KB FRAM, .5 KB SRAM, 60 IO, 10-bit ADC, LCD, IR Logic  MSP430 ultra-low-power MCUs 
MSP430FR4132  16 MHz Ultra-Low-Power Microcontroller with 8 KB FRAM, 1 KB SRAM, 60 IO, 10-bit ADC, LCD, IR Logic  MSP430 ultra-low-power MCUs 
MSP430FR4133  16 MHz Ultra-Low-Power Microcontroller with 16 KB FRAM, 2 KB SRAM, 60 IO, 10-bit ADC, LCD, IR Logic  MSP430 ultra-low-power MCUs 
MSP430FR5720  MSP430FR5724 8 MHz ULP microcontroller with 4 KB FRAM, 1 KB SRAM, 21 IO, 10-bit ADC and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5721  MSP430FR5725 8 MHz ULP microcontroller with 4 KB FRAM, 1 KB SRAM, 32 IO, 10-bit ADC and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5722  MSP430FR5722 8 MHz ULP microcontroller with 8 KB FRAM, 1 KB SRAM, 21 IO and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5723  MSP430FR5723 8 MHz ULP microcontroller with 8 KB FRAM, 1 KB SRAM, 32 IO and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5724  MSP430FR5724 8 MHz ULP microcontroller with 8 KB FRAM, 1 KB SRAM, 21 IO, 10-bit ADC and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5725  MSP430FR5725 8 MHz ULP microcontroller with 8 KB FRAM, 1 KB SRAM, 32 IO, 10-bit ADC and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5726  MSP430FR5726 8 MHz ULP microcontroller with 16 KB FRAM, 1 KB SRAM, 21 IO and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5727  MSP430FR5727 8 MHz ULP microcontroller with 16 KB FRAM, 1 KB SRAM, 32 IO and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5728  MSP430FR5728 8 MHz ULP microcontroller with 16 KB FRAM, 1 KB SRAM, 21 IO, 10-bit ADC and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5729  MSP430FR5729 8 MHz ULP microcontroller with 16 KB FRAM, 1 KB SRAM, 32 IO, 10-bit ADC and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5730  MSP430FR5730 24 MHz ULP microcontroller with 4 KB FRAM, 1 KB SRAM, 21 IO, 10-bit ADC and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5731  MSP430FR5731 24 MHz ULP microcontroller with 4 KB FRAM, 1 KB SRAM, 32 IO, 10-bit ADC and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5732  MSP430FR5732 24 MHz ULP microcontroller with 8 KB FRAM, 1 KB SRAM, 21 IO and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5733  MSP430FR5733 24 MHz ULP microcontroller with 8 KB FRAM, 1 KB SRAM, 32 IO and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5734  MSP430FR5734 24 MHz ULP microcontroller with 8 KB FRAM, 1 KB SRAM, 21 IO, 10-bit ADC and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5735  MSP430FR5735 24 MHz ULP microcontroller with 8 KB FRAM, 1 KB SRAM, 32 IO, 10-bit ADC and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5736  MSP430FR5736 24 MHz ULP microcontroller with 16 KB FRAM, 1 KB SRAM, 21 IO, and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5737  MSP430FR5737 24 MHz ULP microcontroller with 16 KB FRAM, 1 KB SRAM, 32 IO and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5738  MSP430FR5738 24 MHz ULP microcontroller with 16 KB FRAM, 1 KB SRAM, 21 IO, 10-bit ADC and comparator  MSP430 ultra-low-power MCUs 
MSP430FR5739  MSP430FR5739 24 MHz ULP microcontroller with 16 KB FRAM, 1 KB SRAM, 32 IO, 10-bit ADC & comparator  MSP430 ultra-low-power MCUs 
MSP430FR5739-EP  MSP430FR5739 24 MHz ULP microcontroller with 16 KB FRAM, 1 KB SRAM, 32 IO, 10-bit ADC & comparator  Low Power MCU 
MSP430FR5847  MSP430FR5847 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR58471  MSP430FR58471 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5848  MSP430FR5848 16 MHz Ultra-Low-Power Microcontroller featuring 48 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5849  MSP430FR5849 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5857  MSP430FR5857 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5858  MSP430FR5858 16 MHz Ultra-Low-Power Microcontroller featuring 48 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5859  MSP430FR5859 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5867  MSP430FR5867 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR58671  MSP430FR58xx Mixed-Signal Microcontrollers  MSP430 ultra-low-power MCUs 
MSP430FR5868  MSP430FR5868 16 MHz Ultra-Low-Power Microcontroller featuring 48 KB FRAM, 2 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR5869  MSP430FR5869 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR5870  MSP430FR5870 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 2 KB SRAM, 51 IO, ADC12  MSP430 ultra-low-power MCUs 
MSP430FR5872  MSP430FR5872 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 51 IO, ADC12  MSP430 ultra-low-power MCUs 
MSP430FR58721  MSP430FR58721 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 51 IO, ADC12  MSP430 ultra-low-power MCUs 
MSP430FR5887  MSP430FR5888 16 MHz ULP Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 40 IO, ADC12, Scan IF  MSP430 ultra-low-power MCUs 
MSP430FR5888  MSP430FR5888 16 MHz ULP Microcontroller featuring 96 KB FRAM, 2 KB SRAM, 40 IO, ADC12, Scan IF  MSP430 ultra-low-power MCUs 
MSP430FR5889  MSP430FR5889 16 MHz ULP Microcontroller featuring 128 KB FRAM, 2 KB SRAM, 40 IO, ADC12, Scan IF  MSP430 ultra-low-power MCUs 
MSP430FR58891  MSP430FR58891 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430FR5922  16 MHz Ultra-Low-Power Microcontroller featuring 64KB FRAM, 2KB SRAM, 51 IO, ADC12, AES  MSP430 ultra-low-power MCUs 
MSP430FR59221  16 MHz Ultra-Low-Power MCU featuring 64KB FRAM, 2KB SRAM, 51 IO, ADC12, AES   MSP430 ultra-low-power MCUs 
MSP430FR5947  MSP430FR5947 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR59471  MSP430FR59471 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5948  MSP430FR5948 16 MHz Ultra-Low-Power Microcontroller featuring 48 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5949  MSP430FR5949 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5957  MSP430FR5957 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5958  MSP430FR5958 16 MHz Ultra-Low-Power Microcontroller featuring 48 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5959  MSP430FR5959 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 33 IO  MSP430 ultra-low-power MCUs 
MSP430FR5962  16 MHz Ultra-Low-Power MCU with 128 KB FRAM, 8 KB SRAM, AES, 12-bit ADC  MSP430 ultra-low-power MCUs 
MSP430FR5964  16 MHz Ultra-Low-Power MCU With 256 KB FRAM, 8 KB SRAM, AES, 12-bit ADC​  MSP430 ultra-low-power MCUs 
MSP430FR5967  MSP430FR5967 16 MHz Ultra-Low-Power Microcontroller featuring 32 KB FRAM, 1 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR5968  MSP430FR5968 16 MHz Ultra-Low-Power Microcontroller featuring 48 KB FRAM, 2 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR5969  MSP430FR5969 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR59691  MSP430FR59691 16 MHz Ultra-Low-Power Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 40 IO  MSP430 ultra-low-power MCUs 
MSP430FR5970  MSP430FR5970 16 MHz Ultra-Low-Power Microcontroller featuring 32KB FRAM, 2KB SRAM, 51 IO, ADC12, AES  MSP430 ultra-low-power MCUs 
MSP430FR5972  MSP430FR5972 16 MHz Ultra-Low-Power MCU featuring 64 KB FRAM, 2 KB SRAM, 51 IO, ADC12, AES  MSP430 ultra-low-power MCUs 
MSP430FR59721  MSP430FR59721 16 MHz Ultra-Low-Power MCUfeaturing 64KB FRAM, 2KB SRAM, 51IO, ADC12, AES   MSP430 ultra-low-power MCUs 
MSP430FR5986  MSP430FR5986 16 MHz ULP Microcontroller featuring 48 KB FRAM, 2 KB SRAM, 48 IO, ADC12, Scan IF, AES  MSP430 ultra-low-power MCUs 
MSP430FR5987  MSP430FR5987 16 MHz ULP Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 48 IO, ADC12, Scan IF, AES  MSP430 ultra-low-power MCUs 
MSP430FR5988  MSP430FR5988 16 MHz UPLMicrocontroller featuring 96 KB FRAM, 2 KB SRAM, 48 IO, ADC12, Scan IF, AES  MSP430 ultra-low-power MCUs 
MSP430FR5989  MSP430FR5989 16 MHz ULP Microcontroller featuring 128 KB FRAM, 2 KB SRAM, 48 IO, ADC12, Scan IF, AES  MSP430 ultra-low-power MCUs 
MSP430FR5989-EP  16 MHz ULP Microcontroller Featuring 128 KB FRAM, 2 KB SRAM, 48 IO, ADC12, Scan IF, AES  Low Power MCU 
MSP430FR59891  MSP430FR59891 16 MHz ULP Microcontroller featuring 128 KB FRAM, 2 KB SRAM, 48 IO, ADC12, ScanIF, AE  MSP430 ultra-low-power MCUs 
MSP430FR5992  16 MHz Ultra-Low-Power MCU With 128 KB FRAM, 8 KB SRAM, Low-Energy Vector Math Accelerator  MSP430 ultra-low-power MCUs 
MSP430FR5994  16 MHz Ultra-Low-Power MCU With 256 KB FRAM, 8 KB SRAM, Low-Energy Vector Math Accelerator  MSP430 ultra-low-power MCUs 
MSP430FR59941  16 MHz Ultra-Low-Power MCU With 128 KB FRAM, 8 KB SRAM, Low-Energy Vector Math Accelerator  MSP430 ultra-low-power MCUs 
MSP430FR6047  Ultrasonic Sensing MCUs with 256KB FRAM, 12Bit - 8 MSPS Sigma Delta ADC, Low Energy Accelerator, AES  MSP430 ultra-low-power MCUs 
MSP430FR6820  MSP430FR6820 16 MHz Ultra-Low-Power MCU featuring 32 KB FRAM, 2 KB SRAM, 51 IO, ADC12, LCD  MSP430 ultra-low-power MCUs 
MSP430FR6822  MSP430FR6822 16 MHz Ultra-Low-Power MCU featuring 64 KB FRAM, 2 KB SRAM, 51 IO, ADC12, LCD  MSP430 ultra-low-power MCUs 
MSP430FR68221  MSP430FR68221 16 MHz Ultra-Low-Power MCU featuring 64 KB FRAM, 2 KB SRAM, 51 IO, ADC12, LCD  MSP430 ultra-low-power MCUs 
MSP430FR6870  MSP430FR6870 16 MHz Ultra-Low-Power MCU featuring 32 KB FRAM, 2 KB SRAM, 51 IO, ADC12, LCD  MSP430 ultra-low-power MCUs 
MSP430FR6872  MSP430FR6872 16 MHz Ultra-Low-Power MCU featuring 64 KB FRAM, 2 KB SRAM, 51 IO, ADC12, LCD  MSP430 ultra-low-power MCUs 
MSP430FR68721  MSP430FR68721 16 MHz Ultra-Low-Power MCU featuring 64 KB FRAM, 2 KB SRAM, 51 IO, ADC12, LCD  MSP430 ultra-low-power MCUs 
MSP430FR6877  MSP430FR6877 16 MHz ULP Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 83 IO, 16 ch ADC12, LCD  MSP430 ultra-low-power MCUs 
MSP430FR6879  MSP430FR6879 16 MHz ULP Microcontroller featuring 128 KB FRAM, 2 KB SRAM, 83 IO, 16 ch ADC12, LCD  MSP430 ultra-low-power MCUs 
MSP430FR68791  MSP430FR68791 16 MHz ULP Microcontroller featuring 128 KB FRAM, 2 KB SRAM, 83 IO, 16 ch ADC12, LCD  MSP430 ultra-low-power MCUs 
MSP430FR6887  MSP430FR6887 16 MHz ULP Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 83 IO, ADC12, LCD, Scan IF  MSP430 ultra-low-power MCUs 
MSP430FR6888  MSP430FR6888 16 MHz ULP Microcontroller featuring 96 KB FRAM, 2 KB SRAM, 83 IO, ADC, LCD, Scan IF  MSP430 ultra-low-power MCUs 
MSP430FR6889  MSP430FR6889 16 MHz ULP Microcontroller featuring 128 KB FRAM, 2 KB SRAM, 83 IO, ADC12, LCD, Scan IF  MSP430 ultra-low-power MCUs 
MSP430FR68891  MSP430FR68891 16 MHz ULP Microcontroller featuring 128 KB FRAM, 2 KB SRAM, 83 IO, ADC12, LCD, ScanIF  MSP430 ultra-low-power MCUs 
MSP430FR6920  MSP430FR6920 16 MHz Ultra-Low-Power MCU featuring 32 KB FRAM, 2 KB SRAM, 52 IO, ADC12, LCD  MSP430 ultra-low-power MCUs 
MSP430FR6922  MSP430FR6922 16 MHz Ultra-Low-Power MCU featuring 64 KB FRAM, 2 KB SRAM, 52 IO, ADC12, LCD, AES  MSP430 ultra-low-power MCUs 
MSP430FR69221  MSP430FR69221 16 MHz Ultra-Low-Power MCU featuring 64 KB FRAM, 2 KB SRAM, 52 IO, ADC12, LCD, AES  MSP430 ultra-low-power MCUs 
MSP430FR6927  MSP430FR6927 16 MHz ULP Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 52 IO, 8 ch ADC12, LCD, AES  MSP430 ultra-low-power MCUs 
MSP430FR69271  MSP430FR69271 16 MHz ULP Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 52 IO, ADC12, LCD, AES  MSP430 ultra-low-power MCUs 
MSP430FR6928  MSP430FR6928 16 MHz ULP Microcontroller featuring 96 KB FRAM, 2 KB SRAM, 52 IO, 8 ch ADC12, LCD, AES  MSP430 ultra-low-power MCUs 
MSP430FR6970  MSP430FR6970 16 MHz Ultra-Low-Power MCU featuring 32 KB FRAM, 2 KB SRAM, 51 IO, ADC12, LCD  MSP430 ultra-low-power MCUs 
MSP430FR6972  MSP430FR6972 16 MHz Ultra-Low-Power MCU featuring 64 KB FRAM, 2 KB SRAM, 51 IO, ADC12, LCD, AES  MSP430 ultra-low-power MCUs 
MSP430FR69721  MSP430FR69721 16 MHz Ultra-Low-Power MCU featuring 64KB FRAM, 2KB SRAM, 51 IO, ADC12, LCD, AES  MSP430 ultra-low-power MCUs 
MSP430FR6977  MSP430FR6977 16 MHz ULP Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 83 IO, ADC12, LCD, AES  MSP430 ultra-low-power MCUs 
MSP430FR6979  MSP430FR6979 16 MHz ULP Microcontroller featuring 128 KB FRAM, 2 KB SRAM, 83 IO, ADC12, LCD, AES  MSP430 ultra-low-power MCUs 
MSP430FR69791  MSP430FR69791 16 MHz UPLP Microcontroller featuring 128 KB FRAM, 2 KB SRAM, 83 IO, ADC12, LCD, AES  MSP430 ultra-low-power MCUs 
MSP430FR6987  MSP430FR6987 16 MHz ULP Microcontroller featuring 64 KB FRAM, 2 KB SRAM, 83 IO, ADC12, LCD, AES, ESI  MSP430 ultra-low-power MCUs 
MSP430FR6988  MSP430FR6988 16 MHz Ultra-Low-Power Microcontroller featuring 96 KB FRAM, ULP ADC12, LCD, AES, ESI  MSP430 ultra-low-power MCUs 
MSP430FR6989  MSP430FR6989 16 MHz ULP Microcontroller - 128 KB FRAM, 2KB SRAM, 83 IO, ADC12, LCD, AES, Scan IF  MSP430 ultra-low-power MCUs 
MSP430FR69891  MSP430FR69891 16 MHz ULP Microcontroller featuring 128 KB FRAM, 2 KB SRAM, 83 IO, ADC12, LCD, AES  MSP430 ultra-low-power MCUs 
MSP430FW423  16-bit Ultra-Low-Power Microcontroller for Electronic Flow Meters  MSP430 ultra-low-power MCUs 
MSP430FW425  16-bit Ultra-Low-Power Microcontroller for Electronic Flow Meters  MSP430 ultra-low-power MCUs 
MSP430FW427  16-bit Ultra-Low-Power Microcontroller for Electronic Flow Meters  MSP430 ultra-low-power MCUs 
MSP430FW428  MSP430FW42x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430FW429  MSP430FW42x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2001  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2001-Q1  MSP430™ Ultra-Low-Power Microcontrollers for Automotive Applications  MSP430 ultra-low-power MCUs 
MSP430G2101  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2102  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2111  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2112  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2121  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2131  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2132  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2152  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2153  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2201  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2201-Q1  MSP430™ Ultra-Low-Power Microcontrollers for Automotive Applications  MSP430 ultra-low-power MCUs 
MSP430G2202  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2203  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2210  MSP430G22x0 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2211  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2211-Q1  MSP430G2x01-Q1, MSP430G2x11-Q1 Automotive Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2212  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2213  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2221  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2230  MSP430G22x0 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2230-EP  Enhanced Product 16-bit Ultra-Low-Power Mixed Signal Microcontroller, 2kB Flash, 128B RAM  Low Power MCU 
MSP430G2231  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2231-EP  Enhanced Product 16-bit Ultra-Low-Power Mixed Signal Microcontroller, 2kB Flash, 128B RAM  Low Power MCU 
MSP430G2231-Q1  MSP430™ Ultra-Low-Power Microcontrollers for Automotive Applications  MSP430 ultra-low-power MCUs 
MSP430G2232  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2233  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2252  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2252-DIE  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller   MSP430 ultra-low-power MCUs 
MSP430G2253  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2302  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2302-EP  Enhanced Product Mixed Signal Microcontroller  Low Power MCU 
MSP430G2303  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2312  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2313  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2332  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2332-EP  Enhanced Product Mixed Signal Microcontroller  Low Power MCU 
MSP430G2333  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2333-Q1  MSP430™ Ultra-Low-Power Microcontrollers for Automotive Applications  MSP430 ultra-low-power MCUs 
MSP430G2352  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2353  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2402  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2403  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2412  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2413  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2432  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2433  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2444  MSP430G2x44 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2452  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2453  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2453-Q1  MSP430™ Ultra-Low-Power Microcontrollers for Automotive Applications  MSP430 ultra-low-power MCUs 
MSP430G2513  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2533  MSP430G2x33, MSP430G2x03 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2544  MSP430G2x44 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2553  MSP430G2x53, MSP430G2x13 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2553-Q1  MSP430™ Ultra-Low-Power Microcontrollers for Automotive Applications  MSP430 ultra-low-power MCUs 
MSP430G2744  MSP430G2x44 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2755  MSP430G2x55 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2855  MSP430G2x55 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2955  MSP430G2x55 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430I2020  16-bit Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430I2021  16-bit Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430I2030  16-bit Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430I2031  16-bit Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430I2040  16-bit Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430I2041  16-bit Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430L092  MSP430L092 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430TCH5E  Haptics Enabled Device authenticated to run Immersion Touchsense technology  MSP430 ultra-low-power MCUs 
MSP432P401M  SimpleLink™ ultra-low-power 32-Bit ARM Cortex-M4F MCU With 14-bit ADC, 128KB Flash and 32KB RAM  SimpleLink Solutions 
MSP432P401R  SimpleLink low-power 32-Bit ARM Cortex-M4F MCU With Precision ADC, 256KB Flash and 64KB RAM  SimpleLink MCUs 
NN325-Q1  Multi-Sensing Touch Manager  MSP430 ultra-low-power MCUs 
RF430F5978  RF430F59xx MSP430 SoC With Radio-Frequency Core and Low-Frequency Interface  Wireless Connectivity 
TSS521  Meter-Bus Transceiver  MSP430 ultra-low-power MCUs 
TSS721A  Meter-Bus Transceiver  MSP430 ultra-low-power MCUs 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki