SPRSPA7C September 2024 – July 2025 AM2612 , AM2612-Q1
PRODUCTION DATA
| Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
|---|---|---|---|---|---|---|
| RGMII1_RXC | I | RGMII Receive Clock | E16, R17 | F19, W20 | E13, P16 | D19, V19 |
| RGMII1_RX_CTL | I | RGMII Receive Control | F16, R18 | G19, V19 | D15, M14 | E19, U17 |
| RGMII1_TXC | O | RGMII Transmit Clock | C16, N18 | B20, U20 | L15 | B18, R18 |
| RGMII1_TX_CTL | O | RGMII Transmit Control | A17, M18 | E18, T20 | M16 | A18, T19 |
| RGMII1_RD0 | I | RGMII Receive Data 0 | F18, U17 | H20, Y18 | D14, P14 | G18, W17 |
| RGMII1_RD1 | I | RGMII Receive Data 1 | G16, T17 | H19, W18 | D16, P15 | F18, V17 |
| RGMII1_RD2 | I | RGMII Receive Data 2 | E17, U18 | H17, Y19 | R16 | E17, W18 |
| RGMII1_RD3 | I | RGMII Receive Data 3 | E18, T18 | G20, W19 | N14 | F19, V18 |
| RGMII1_TD0 | O | RGMII Transmit Data 0 | B18, P16 | F17, V18 | N15 | D18, U18 |
| RGMII1_TD1 | O | RGMII Transmit Data 1 | B17, P17 | D20, V20 | N16 | C18, U19 |
| RGMII1_TD2 | O | RGMII Transmit Data 2 | D16, P18 | C20, U19 | L13 | B19, R17 |
| RGMII1_TD3 | O | RGMII Transmit Data 3 | C17, N17 | D19, T19 | M15 | C17, T18 |