SPRSPA7C September 2024 – July 2025 AM2612 , AM2612-Q1
PRODUCTION DATA
| Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
|---|---|---|---|---|---|---|
| PR0_IEP0_EDC_SYNC_OUT0 | O | PRU-ICSS Industrial Ethernet Distributed Clock Sync Output | D15 | C18 | B16 | |
| PR0_IEP0_EDC_SYNC_OUT1 | O | PRU-ICSS Industrial Ethernet Distributed Clock Sync Output | A16, F17, N17 | A19, J19, T19 | C16, E15, M15 | T18 |
| PR0_IEP0_EDIO_DATA_IN_OUT30 | IO | PRU-ICSS Industrial Ethernet Digital I/O Data Input/Output | D13, D17, P2 | B17, E19, U2 | C14, P3 | T1 |
| PR0_IEP0_EDIO_DATA_IN_OUT31 | IO | PRU-ICSS Industrial Ethernet Digital I/O Data Input/Output | C15, C18 | C19, E20 | B17 | |
| PR1_IEP0_EDC_SYNC_OUT0 | O | PRU-ICSS Industrial Ethernet Distributed Clock Sync Output | B14, U18 | A16, Y19 | D13, R16 | B15, W18 |
| PR1_IEP0_EDC_SYNC_OUT1 | O | PRU-ICSS Industrial Ethernet Distributed Clock Sync Output | B15, N17 | A18, T19 | B16, M15 | A17, T18 |
| PR1_IEP0_EDIO_DATA_IN_OUT30 | IO | PRU-ICSS Industrial Ethernet Digital I/O Data Input/Output | C12, N18 | C14, U20 | C12, L15 | A14, R18 |
| PR1_IEP0_EDIO_DATA_IN_OUT31 | IO | PRU-ICSS Industrial Ethernet Digital I/O Data Input/Output | A14, T18 | B16, W19 | C13, N14 | A15, V18 |