SPRSPA7C September 2024 – July 2025 AM2612 , AM2612-Q1
PRODUCTION DATA
| Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
|---|---|---|---|---|---|---|
| VDD | Power | 1.2V/1.25V Core supply(1) | E11, E9, F11, F9, G13, G14, G5, G6, K13, K14, K5, K6, N13, N14, N5, N6 | F12, F14, F7, F9, G15, G6, J15, J6, M15, M6, P15, P6, R7 | E11, E5, E7, E9, F12, G5, H12, J5, K12, L5, M12, M6 | E10, E12, E14, E6, E8, F15, F5, H15, H5, K15, K5, M15, M5, P15, P5, R15, R6, T6 |
| VDDA18_LDO (4) | Power | 1.8V Analog Output | R11, R6, R8 | U10, U11 | N9 | U9 |
| VDDA18_OSC_PLL | Power | 1.8V PLL supply | U8 | N6 | U7 | |
| VDDA18_USB | Power | USB 1.8V analog supply | R4 | T5 | N4 | U3 |
| VDDA33 | Power | 3.3V analog supply | P11, P7, P9 | T12, T9 | M10, M8 | T10, T12 |
| VDDA33_USB | Power | USB 3.3V analog supply | R15 | P5 | M4 | R3 |
| VDDAR2 | Power | SRAM Array supply | D10 | D13 | D10 | C11 |
| VDDAR3 | Power | SRAM Array supply | H3 | H4 | G4 | G3 |
| VDDS18 | Power | 1.8V IO supply | D6, E15, L4, N15 | E14, E9, F4, G16, L17, N4, T16 | D12, D6, D9, E4, G13, K13, K4, N13 | D10, D14, D6, H16, H4, L3, M16, T16 |
| VDDS18_LDO (2) (3) | Power | 1.8V Digital LDO Output | T3 | U6 | P4 | V4 |
| VDDS1833_FLASH0 | Power | 1.8V/3.3V Flash 0 IO Supply | J5 | H4, J4 | K4, M4 | |
| VDDS1833_FLASH1 | Power | 1.8V/3.3V Flash 1 IO Supply | P16 | M13 | P16 | |
| VDDS1833_FLASH0-SIP | Power | 1.8V/3.3V SIP Flash Supply. This must be shorted to VDDSHV_D(VDDS1833_FLASH0) on board. Will be used for Flash supply in future Flash SIP packages. | F1, J1 | |||
| VDDS33 | Power | 3.3V IO supply | D12, H15, H4, L15, P4, R15 | E12, E16, E7, G5, J16, M16, M5, T14, T7 | D11, D4, D7, F13, J13, L4, N12, N5 | C15, D12, D8, F16, F4, K16, P4, T14, U5 |
| VDD_TEMP | Power | VDD Temp | T4 | V7 | N8 | T8 |
| VNWA | Power | 1.2V/1.25V N-well bias(1) | J16 | K17 | H13 | J17 |
| VPP | Power | eFuse ROM programming supply | N3 | P3 | K3 | N3 |
| VSS | GND | Ground | A1, A18, E10, E12, E13, E14, E5, E6, E7, E8, F10, F12, F13, F14, F5, F6, F7, F8, G10, G11, G12, G7, G8, G9, H10, H11, H12, H13, H14, H5, H6, H7, H8, H9, J10, J11, J12, J13, J14, J5, J6, J7, J8, J9, K10, K11, K12, K7, K8, K9, L10, L11, L12, L13, L14, L5, L6, L7, L8, L9, M10, M11, M12, M13, M14, M5, M6, M7, M8, M9, N10, N11, N12, N7, N8, N9, P13, P14, P5, T2, V18 | A1, A20, F15, F6, G10, G11, G12, G13, G14, G7, G8, G9, H10, H11, H12, H13, H14, H7, H8, H9, J10, J11, J12, J13, J14, J7, J8, J9, K10, K11, K12, K13, K14, K7, K8, K9, L10, L11, L12, L13, L14, L7, L8, L9, M10, M11, M12, M13, M14, M7, M8, M9, N10, N11, N12, N13, N14, N7, N8, N9, P10, P11, P12, P13, P14, P7, P8, P9, R14, R15, R6, V2, V5, W2, Y1, Y20 | A1, A16, E10, E12, E6, E8, F10, F11, F5, F6, F7, F8, F9, G10, G11, G12, G6, G7, G8, G9, H10, H11, H5, H6, H7, H8, H9, J10, J11, J12, J6, J7, J8, J9, K10, K11, K5, K6, K7, K8, K9, L10, L11, L12, L6, L7, L8, L9, M5, M7, R2, R3, R4, T1, T16 | A1, A19, D16, D4, E15, E5, F10, F11, F12, F13, F14, F6, F7, F8, F9, G10, G11, G12, G13, G14, G6, G7, G8, G9, H10, H11, H12, H13, H14, H6, H7, H8, H9, J10, J11, J12, J13, J14, J6, J7, J8, J9, K10, K11, K12, K13, K14, K6, K7, K8, K9, L10, L11, L12, L13, L14, L6, L7, L8, L9, M10, M11, M12, M13, M14, M6, M7, M8, M9, N10, N11, N12, N13, N14, N6, N7, N8, N9, P10, P11, P12, P13, P14, P6, P7, P8, P9, R14, R5, R8, T4, U2, V2, V3, W1, W19 |
| VSSA | AGND | Analog Ground | P10, P12, P6, P8, R13, R5, V1, V16 | R12, R9 | M11, M9 | R10, R12 |