SPRSPA7C September 2024 – July 2025 AM2612 , AM2612-Q1
PRODUCTION DATA
| Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
|---|---|---|---|---|---|---|
| UART4_CTSn | I | UART Clear to Send (active low) | A14, T16 | B16, Y16 | C13, T14 | A15, W15 |
| UART4_RTSn | O | UART Request to Send (active low) | B14, V17 | A16, W16 | D13, R14 | B15, V15 |
| UART4_RXD | I | UART Receive Data | A10, D11, H1, H2, N18 | A12, D15, H1, J3, U20 | B10, B13, E1, L15 | B14, F1, R18 |
| UART4_TXD | O | UART Transmit Data | C12, C9, G3, J3, N17 | C14, D11, H2, J1, T19 | B9, C12, E2, M15 | A14, E1, T18 |