SPRSPA7C September 2024 – July 2025 AM2612 , AM2612-Q1
PRODUCTION DATA
| Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
|---|---|---|---|---|---|---|
| EQEP1_A | I | EQEP Quadrature Input A | D15, P16 | C18, V18 | N15 | B16, U18 |
| EQEP1_B | I | EQEP Quadrature Input B | C15, P17 | C19, V20 | N16 | B17, U19 |
| EQEP1_INDEX | IO | EQEP Index | A12, N17, P2 | A14, T19, U2 | M15, P3 | T1, T18 |
| EQEP1_STROBE | IO | EQEP Strobe | B16, P18 | B19, U19 | C15, L13 | R17 |