SLUSE99C September 2021 – January 2023 BQ25180
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ground connection for the NTC must be made as close as possible to the GND pin of the device or kelvin connected to it to minimize any error in TS measurement due to IR drops on the ground board lines.
If the system designer does not wish to use the TS function for charging control, a 10-kΩ resistor must be connected from TS to ground.