SLUSE99C September 2021 – January 2023 BQ25180
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VIN = 5 V, CIN = 2.2 µF, COUT = 10 µF, CBAT = 1 µF (unless otherwise specified)
VIN = 5 V | ||
VIN = 5 V | ICHG = 100 mA | |
VIN = 5 V | SYS_REG_CTRL = 010 (4.5 V) | |
VIN = 5 V | VBAT = 3.1 V | |
VIN = 5 V | VBAT = 0 V | |