SLUSE99C September 2021 – January 2023 BQ25180
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The design requirements for the following design example are shown in Table 9-1.
PARAMETER | VALUE |
---|---|
IN supply voltage | 5 V |
Battery regulation voltage | 4.2 V |