SLUSE99C September 2021 – January 2023 BQ25180
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device has an internal pulldown on the SYS pin which is enabled in the following cases:
STATE | NOTES |
---|---|
Shipmode | Pulldown on SYS is enabled once the device enters shipmode and after disconnecting the BATFET |
HW_RESET | Pulldown on SYS is enabled after the BATFET and input blocking FETs are disconnected and retained until the autowake timer expires |
SYS_MODE = 11 (SYS pulldown mode) | Pulldown on SYS is enabled after the BATFET and input blocking FETs are disconnected and retained until either an I2C transaction is issued to change SYS_MODE or VIN is toggled. |