SBAS649B June 2021 – June 2022 DAC12DL3200
PRODUCTION DATA
The DAC output is designed for high output frequencies of 8 GHz and above. Careful layout and component choices are needed in order to achieve high output frequencies. The full frequency response of the DAC can be found by combining the analog frequency response of the DAC to the output mode responses shown in Section 7.3.1.