SBOSAM2 August 2025 INA701
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| A1 | IN– | Analog input | Negative input to the device. For high-side applications, connect to supply side of the load. For low-side applications, connect to ground. |
| A3 | IN+ | Analog input | Positive input to the device. For high-side applications, connect to the bus power supply. For low-side applications, connect to ground side of the load. |
| B1 | GND | Ground | Ground. |
| B2 | A0 | Digital input | I2C address pin. Connect to GND, SCL, SDA, or VS. See Table 6-2 for a list of available device addresses. |
| B3 | SDA | Digital input/output | Open-drain bidirectional I2C data. |
| C1 | VS | Power supply | Power supply, 2.7V to 5.5V. |
| C2 | ALERT | Digital output | Open-drain alert output, default state is active low. |
| C3 | SCL | Digital input | Open-drain I2C clock input. |