SBOSAM2 August 2025 INA701
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT | ||||||
| CMRR | Common-mode rejection | 0V < VCM < 40V, TA = –40°C to +105°C | ±1 | ±30 | µA/V | |
| Ios | Input offset current | TCT > 280µs | ±0.190 | ±0.6 | mA | |
| dIos/dT | Input offset current drift | TA = –40°C to +105°C | ±20 | ±100 | µA/°C | |
| PSRR | Input offset current vs power supply | VS = 2.7V to 5.5V, TA = –40°C to +105°C | ±0.02 | ±0.28 | mA/V | |
| Vos_bus | VBUS offset voltage | ±6.2 | ±15 | mV | ||
| dVos/dT | VBUS offset voltage drift | TA = –40°C to +105°C | ±4 | ±40 | µV/°C | |
| PSRR | VBUS offset voltage vs power supply | VS = 2.7V to 5.5V | ±1.1 | mV/V | ||
| DC ACCURACY | ||||||
| GSERR | System current sense gain error (1) | ISENSE = 1A, TA = 25°C | ±0.1 | ±0.5 | % | |
| ISENSE = 3A, TA = 25°C | ±0.5 | % | ||||
| GS_DRFT | System current sense gain error drift | –40°C ≤ TA ≤ 105°C | ±15 | ±50 | ppm/°C | |
| GBERR | VBUS voltage gain error | VCM = 0V to 40V, TA = 25°C | ±0.05 | ±0.2 | % | |
| GB_DRFT | VBUS voltage gain error drift | –40°C ≤ TA ≤ 105°C | ±30 | ppm/°C | ||
| IBUS | VBUS leakage current | Device enabled with active conversions | 12 | µA | ||
| PTME | Power total measurement error (TME) | TA = 25°C, VCM = 12V, ILOAD = 1A | ±0.15 | ±0.85 | % | |
| ETME | Energy and charge TME | TA = 25°C, VCM = 12V, ILOAD = 1A | ±0.25 | ±1.35 | % | |
| ADC resolution | 16 | Bits | ||||
| 1 LSB step size | Current | 190 | µA | |||
| Bus voltage | 3.125 | mV | ||||
| Temperature | 125 | m°C | ||||
| Power | 38 | µW | ||||
| Energy | 0.608 | mJ | ||||
| Charge | 11.875 | µC | ||||
| TCT | ADC conversion-time(2) | Conversion time field = 0h | 50 | µs | ||
| Conversion time field = 1h | 84 | |||||
| Conversion time field = 2h | 150 | |||||
| Conversion time field = 3h | 280 | |||||
| Conversion time field = 4h | 540 | |||||
| Conversion time field = 5h | 1052 | |||||
| Conversion time field = 6h | 2074 | |||||
| Conversion time field = 7h | 4120 | |||||
| INL | Integral Non-Linearity | Internal ADC | ±5 | m% | ||
| CLOCK SOURCE | ||||||
| FOSC | Internal oscillator frequency | 1 | MHz | |||
| OSCTOL | Internal oscillator frequency tolerance | TA = 25°C | ±0.07 | ±0.5 | % | |
| TA = –40°C to +105°C | ±0.14 | ±1 | % | |||
| TEMPERATURE SENSOR | ||||||
| Measurement range | –40 | +125 | °C | |||
| Temperature accuracy | TJ = 25°C | +1.3 | ±2.5 | °C | ||
| TJ= –40°C to +125°C | +1.5 | ±3 | °C | |||
| INTEGRATED SHUNT | ||||||
| Internal kelvin resistance | TA = 25°C | 5 | mΩ | |||
| Pin to pin package resistance | IN+ to IN–, TA = 25°C | 5.6 | 7 | 8.4 | mΩ | |
| Maximum shunt current(3) | TA = 25°C | ±6 | A | |||
| TA = 85°C | ±5 | A | ||||
| Short time overload change | ISENSE = 12A for 5 seconds | ±0.01 | % | |||
| Change due to temperature cycling | –55°C ≤ TJ ≤ 125°C, 700 cycles | ±0.2 | % | |||
| Resistance change to solder heat | 260°C solder, 10s | ±0.03 | % | |||
| Load life change | 1000 hours, TJ = 125°C, ISENSE = 4A, 100% loading | ±0.1 | % | |||
| High temperature exposure change | 1000 hours, TA = 150°C, unbiased | ±0.7 | % | |||
| Cold temperature storage change | 24 hours, TA = –65°C, unbiased | ±0.2 | % | |||
| POWER SUPPLY | ||||||
| VS | Supply voltage | 2.7 | 5.5 | V | ||
| IQ | Quiescent current | VSENSE = 0V | 640 | 700 | µA | |
| VSENSE = 0V, TA = –40°C to +105°C | 1.1 | mA | ||||
| IQSD | Quiescent current, shutdown | Shutdown mode | 2.8 | 5 | µA | |
| TPOR | Device start-up time | Power-up (NPOR) | 300 | µs | ||
| From shutdown mode | 60 | |||||
| DIGITAL INPUT / OUTPUT | ||||||
| VIH | Logic input level, high | SDA, SCL | 1.2 | 5.5 | V | |
| VIL | Logic input level, low | GND | 0.4 | V | ||
| VOL | Logic output level, low | IOL = 3mA | GND | 0.4 | V | |
| IIO_LEAK | Digital leakage input current | 0 ≤ VIN ≤ VS | –1 | 1 | µA | |