SBOSAM2 August 2025 INA701
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device integrates a low-pass digital filter that performs both decimation and filtering on the ADC output data, which helps with noise reduction. The digital filter is automatically adjusted for the different output data rates and always settles within one conversion cycle. The user has the flexibility to choose different output conversion time periods TCT from 50µs to 4.12ms. With this configuration the first amplitude notch appears at the Nyquist frequency of the output signal that is determined by the selected conversion time period (see Equation 1).
This means that the filter cut-off frequency scales proportionally with the data output rate as described. Figure 6-8 shows the filter response when the 1.052ms conversion time period is selected.

| Conversion time = 1.052ms, single conversion only |