SNIS244 September 2025 ISOTMP35R
ADVANCE INFORMATION
Voltage clearance on the line must be respected. A minimum of two layers is required for the ISOTMP35R device. Standard layer stacking can be used for a 4-layer PCB where the signal traces can run either on the top or bottom layer. Solid ground and power plane must form the inner layer. See Figure 7-5 for a depiction of a plane and trace clearance under the device.