SNIS244 September 2025 ISOTMP35R
ADVANCE INFORMATION
To maintain stable operation, a 0.1µF ceramic bypass capacitor is recommended at the VDD supply pin. This capacitor can be placed as close as possible to the device to provide effective noise decoupling. The ISOTMP35R device operates from a single-supply configuration and does not require an isolated power source.