SNIS244 September 2025 ISOTMP35R
ADVANCE INFORMATION
The ISOTMP35R is the industry’s first reinforced isolated temperature sensor IC, combining an integrated isolation barrier, up to 5kVRMS withstand voltage, with an analog temperature sensor featuring a 10mV/°C slope from –40°C to 150°C. This integration enables the sensor to be co-located with high-voltage heat sources (for example: HV FETs, IGBTs, or HV contactors) without requiring expensive isolation circuitry. The direct contact with the high-voltage heat source also provides greater accuracy and faster thermal response compared with approaches where the sensor is placed further away to meet isolation requirements.
Operating from a non-isolated 3V to 34V supply, the ISOTMP35R allows easy integration into applications where subregulated power is not available on the high-voltage plane.
The best output voltage of the ISOTMP35R ranges from 100mV to 2V for a –40°C to 150°C temperature range. The ISOTMP35R does not require any external calibration or trimming to provide a worst-case accuracy of ±0.5°C at room temperature and ±2.5°C over the full –40°C to 150°C temperature range. The linear output, 500mV offset, and factory calibration of the ISOTMP35R simplify the circuitry requirements in a single supply environment where reading negative temperatures is necessary.
The integrated isolation barrier satisfies UL 1577 requirements. The surface mount package (12-pin SSOP) provides excellent heat flow from the heat source to the embedded thermal sensor, minimizing thermal mass and providing more accurate heat-source measurement. This reduces the need for time-consuming thermal modeling and improves system design margin by reducing mechanical variations due to manufacturing and assembly.