SNAS834 November 2024 LMK5C22212A
ADVANCE INFORMATION
At POR, the sum of the GPIO2, GPIO0, and EE_ROM_PAGE_SEL (R20[6:3]) logic states determine which ROM page is used. The EE_ROM_PAGE_SEL field is stored in EEPROM and has a factory default setting of EE_ROM_PAGE_SEL = 0. All register pages in the ROM are factory-set in hardware (mask ROM) and are not software programmable by the user. For more details on the register descriptions, refer to the LMK5B33216 Programmer's Guide.
| GPIO2 AT POR | GPIO0 AT POR | ROM PAGE WITH EE_ROM_PAGE_SEL = 0 |
|---|---|---|
|
L |
L |
ROM page 0. XO= 48MHz, REFCLK = 156.25MHz and 10MHz, outputs = 100MHz, 122.88MHz, 245.76MHz, 312.5MHz, 491.52MHz. |
|
L |
H |
ROM page 1. XO= 48MHz, REFCLK = 10MHz, outputs = 100MHz, 312.5MHz, 491.52MHz. |
|
H |
L | ROM page 2. XO= 48MHz, REFCLK = 10MHz, outputs = 100MHz, 125MHz, 312.5MHz, 491.52MHz. |
|
H |
H | ROM page 3. Low power mode. All PLLs off, all outputs off. |
|
L |
M | ROM page 4. XO = 54MHz, REFCLK = 30.72MHz, outputs = 30.72MHz, 125MHz, 161.1328125MHz, 122.88MHz, 245.76MHz, 491.52MHz. |
| M | L | ROM page 5. XO= 20MHz, REFCLK = 156.25MHz, outputs = 100MHz, 125MHz, 156.25MHz, 245.76MHz, 491.52MHz |
|
M |
M |
ROM page 6. XO= 48MHz, REFCLK = 156.25MHz, outputs = 1 Hz (1-PPS), 25MHz, 100MHz, 122.88MHz, 125MHz, 156.25MHz, 245.76MHz, 491.52MHz |
|
M |
H |
ROM page 7. XO= 48MHz, REFCLK = 156.25MHz, outputs = 1 Hz (1-PPS), 20.48MHz, 25MHz, 100MHz, 122.88MHz, 125MHz, 156.25MHz, 245.76MHz, 491.52MHz |
|
H |
M |
ROM page 8. XO= 48MHz, REFCLK = 491.52MHz and 156.25MHz, outputs = 25MHz, 122.88MHz, 125MHz, 156.25MHz, 491.52MHz |
| ROM | XO | IN0 | IN1 | OUT0 | OUT1 | OUT2 | OUT3 | OUT4 | OUT5 | OUT6 | OUT7 | OUT8 | OUT9 | OUT10 | OUT11 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0 | 48 | 156.25 | 10 | 100 | 100 | 122.88 | 245.76 | 312.5 | 312.5 | 312.5 | 312.5 | 491.52 | 1.92(1) | 491.52 | 1.92(1) |
| 1 | 48 | 10 | 10 | 1.92(1)(3) | 491.52(3) | 100(3) | 100 | 491.52(3) | 491.52(3) | 491.52 | 1.92(1)(3) | 122.88(3) | 122.88(3) | 491.52(3) | 1.92(1)(3) |
| 2 | 48 | 10 | 10 | 1.92(1)(3) | 491.52 | 100 | 100 | 1.92(1)(3) | 491.52 | 491.52 | 1.92(1)(3) | 122.88 | 1.92(1)(3) | 491.52 | 1.92(1)(3) |
| 3 | 38.88 | 156.25 | 10 | 1.92(1)(3) | 25(3) | 100(3) | 100(3) | 156.25(3) | 156.25(3) | 156.25(3) | 156.25(3) | 1.92(1)(3) | 122.88(3) | 1.92(1)(3) | 122.88(3) |
| 4 | 54 | 30.72 | 30.72 | 125 | 125 | 30.72 | 30.72 | 161.1x(2) | 161.1x(2) | 161.1x(2) | 161.1x(2) | 122.88 | 122.88 | 245.76 | 245.76 |
| 5 | 20 | 156.25 | 156.25 | 100 | 125 | 156.25 | 156.25 | 245.76 | 491.52 | 245.76 | 7.68(1) | 491.52 | 7.68(1) | 491.52 | 7.68(1) |
| 6 | 48 | 156.25 | 156.25 | 1E-6(1)(3) | 125 | 100 | 100 | 25 | 125(3) | 156.25 | 156.25(3) | 245.76(3) | 7.68(1)(3) | 491.52(3) | 7.68(1)(3) |
| 7 | 48 | 156.25 | 156.25 | 1E-6(1) | 125 | 100 | 100 | 25 | 125 | 156.25 | 156.25 | 245.76 | 7.68(1) | 491.52 | 7.68(1) |
| 8 | 48 | 491.52 | 156.25 | 125 | 25 | 312.5 | 156.25 | 491.52 | 7.68(1) | 491.52 | 7.68(1) | 491.52 | 7.68(1) | 491.52 | 7.68(1) |