SNAS834 November 2024 LMK5C22212A
ADVANCE INFORMATION
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| POWER | |||
| VDDO_0_1 | 1 | P | Power supply for OUT0 and OUT1. Connect to supply; do not leave floating or connect to GND. |
| VDD_XO | 8 | P | Power supply for XO. Connect to supply; do not leave floating or connect to GND. |
| VDDO_2_3 | 11 | P | Power supply for OUT2 and OUT3. Connect to supply; do not leave floating or connect to GND. |
| VDD_APLL2 | 23 | P | Power supply for APLL2 |
| VDDO_4_To_7 | 28 | P | Power supply for OUT4 to OUT7 |
| VDD_IN0 | 33 | P | Power supply for IN0 DPLL reference |
| VDD_IN1 | 37 | P | Power supply for IN1 DPLL reference |
| VDD_DIG | 41 | P | Power supply for digital |
| VDD_DIG | 44 | p | Power supply for digital. Typically connected to pin 41. |
| VDD_APLL1 | 47 | P | Power supply for APLL1. Connect to supply; do not leave floating or connect to GND. |
| VDDO_8_TO_11 | 55 | P | Power supply for OUT8 to OUT11. |
| DAP | N/A | G | Ground |
| LF2 | 19 | A | External loop filter cap for APLL2 (100nF), refer to APLL Loop Filters (LF1, LF2) for more details. |
| CAP3_APLL2 | 20 | A | Internal bias bypass capacitor for APLL2 VCO (10µF) |
| CAP2_APLL2 | 21 | A | Internal bias bypass capacitor for APLL2 VCO (10µF) |
| CAP1_APLL2 | 22 | A | LDO bypass capacitor for APLL2 VCO (10µF) |
| CAP_DIG | 40 | A | LDO bypass capacitor for Digital Core Logic (100nF) |
| CAP_APLL1 | 48 | A | Internal bias bypass capacitor for APLL1 (10µF) |
| LF1 | 49 | A | External loop filter cap for APLL1 (470nF), refer to APLL Loop Filters (LF1, LF2) for more details. |
| XO | 9 | I | XO/TCXO/OCXO input pin, refer to Oscillator Input (XO) for configuring the internal XO input termination. |
| IN0_P | 34 | I | Reference input to DPLLx or buffered to OUT0 or OUT1. Refer to Reference Inputs for configuring the internal reference input termination. |
| IN0_N | 35 | I | |
| IN1_P | 39 | I | Reference input to DPLLx or buffered to OUT0 or OUT1. Refer to Reference Inputs for configuring the internal reference input termination. |
| IN1_N | 38 | I | |
| OUT0_P | 2 | O | Clock Output 0. Sources from DPLL reference inputs, XO, or all VCO post-dividers. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS, HCSL, 1.8V LVCMOS, or 2.65V LVCMOS. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT0_N | 3 | O | |
| OUT1_N | 4 | O | Clock Output 1. Sources from DPLL reference inputs, XO, or all VCO post-dividers. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS, HCSL, 1.8V LVCMOS, or 2.65V LVCMOS. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT1_P | 5 | O | |
| OUT2_P | 12 | O | Clock Output 2. Sources from APLL1 and APLL2. Programmable formats: AC-LVPECL, LVDS, HSDS or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT2_N | 13 | O | |
| OUT3_N | 14 | O | Clock Output 3. Sources from APLL1 and APLL2. Programmable formats: AC-LVPECL, LVDS, HSDS or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT3_P | 15 | O | |
| OUT4_P | 26 | O | Clock Output 4. Sources from APLL1 or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT4_N | 27 | O | |
| OUT5_P | 24 | O | Clock Output 5. Sources from APLL1 or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT5_N | 25 | O | |
| OUT6_P | 29 | O | Clock Output 6. Sources from APLL1 or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT6_N | 30 | O | |
| OUT7_N | 31 | O | Clock Output 7. Sources from APLL1 or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT7_P | 32 | O | |
| OUT8_P | 51 | O | Clock Output 8. Sources from APLL1 or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT8_N | 52 | O | |
| OUT9_N | 53 | O | Clock Output 9. Sources from APLL1 or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT9_P | 54 | O | |
| OUT10_P | 56 | O | Clock Output 10. Sources from APLL1 or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT10_N | 57 | O | |
| OUT11_N | 58 | O | Clock Output 11. Sources from APLL1 or APLL2. Supports SYSREF/1-PPS output. Programmable formats: AC-LVPECL, LVDS, HSDS or HCSL. Refer to Clock Outputs for details on configuring and terminating the outputs. |
| OUT11_P | 59 | O | |
| GPIO2(2) | 10 | I/O, S | POR: See ROM Page Selection Normal Operation: GPIO input or output |
| SDIO(3) | 16 | I/O | SPI or I2C Data (SDA) |
| SCK(3) | 17 | I | SPI or I2C Clock (SCL) |
| SCS_ADD(2) | 18 | I, S | POR: I2C address select (see GPIO1 and SCS_ADD Functionalities and I2C Serial Interface) Normal Operation: SPI Chip Select (2-state) |
| PD# | 36 | I | Device power down (active low), internal 200kΩ pullup to VCC |
| GPIO0(2) | 50 | I/O, S | POR: See ROM Page Selection Normal Operation: GPIO input or output |
| GPIO1(2) | 64 | I/O, S | POR: See GPIO1 and SCS_ADD Functionalities Normal Operation: GPIO input or output |
| NC | 6 | - | No connect. Leave floating, do not connect to GND. |
| NC | 7 | ||
| NC | 60 | ||
| NC | 61 | - | |
| NC | 62 | ||
| NC | 63 | - | |
| NC | 42 | - | No connect. Leave floating or connect to GND. |
| NC | 43 | - | |
| NC | 45 | - | |
| NC | 46 | - | |