SNAS834 November 2024 LMK5C22212A
ADVANCE INFORMATION
Some applications require start-up clocks to operate the entire system at power on. Other applications can only require a valid clock for the logic device (CPU, ASIC, or FPGA) at power on which can then program the LMK5C22212A with custom settings if the default ROM configuration does not meet the application requirements. The LMK5C22212A provides ROM pages to support default output clocks on start-up and an EEPROM to allow customization of the start-up clocks if the ROM pages do not meet the application requirements. See ROM Page Selection and EEPROM Overlay for more information.