SNAS834 November 2024 LMK5C22212A
ADVANCE INFORMATION
After start-up, a system host device (MCU or FPGA) can use either I2C or SPI to initialize, control, or monitor the registers and to access the SRAM and EEPROM maps. Some device features can also be controlled and monitored through the external logic control (GPIOx) and status pins. A 2-byte address and 1-byte data interface is used for the LMK5C22212A.
In the absence of a host, the LMK5C22212A can self-start from one of the on-chip ROM pages and EEPROM overlay to initialize the registers upon device POR, see Device Start-Up.