SLLSG06 December 2024 MCF8315D
PRODUCTION DATA
The buck regulator in MCF8315D is primarily designed to support low inductance of 47µH and 22µH. A 47µH inductor allows the buck regulator to operate up to 170mA load current support, whereas applications requiring current up to 20mA can use a 22µH inductor which reduces component size.
Figure 6-4 shows the connection of buck regulator in inductor mode.
Figure 6-4 Buck (Inductor Mode)