SLLSG06 December 2024 MCF8315D
PRODUCTION DATA
| PIN | 40-pin package | 32-pin package | 24-pin package | TYPE(1) | DESCRIPTION |
|---|---|---|---|---|---|
| NAME | MCF8315D | MCF8315D | MCF8315D | ||
| AGND | 26 | 19 | 16 | GND | Device analog ground. Refer Section 9.4.1 for connection recommendation. |
| ALARM | 39 | 30 | - | O | Alarm signal:
push-pull output. Pulled logic high during fault condition, if
enabled. If ALARM pin is not used, leave the pin floating. |
| AVDD | 27 | 20 | 17 | PWR O | 3.3V internal regulator output. Connect a X7R, 1µF, 10V ceramic capacitor between the AVDD and AGND pins. This regulator can source up to 20mA for external circuits. |
| BRAKE | 35 | 28 | 24 | I | High → Brake the
motor Low → Normal motor operation If BRAKE pin is not used, connect to AGND directly. If BRAKE pin is used to brake the motor, use an (optional) external 10kΩ pull-down resistor (to AGND) for better noise rejection. |
| CP | 8 | 7 | 9 | PWR | Charge pump output. Connect a X7R, 1µF, 16V ceramic capacitor between the CP and VM pins. |
| CPH | 7 | 6 | 8 | PWR | Charge pump switching node. Connect a X7R, 47nF, ceramic capacitor between the CPH and CPL pins. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device. |
| CPL | 6 | 5 | 7 | PWR | |
| DACOUT1 | 36 | 29 | - | O | DAC output DACOUT1 |
| DACOUT2 | 37 | - | - | O | DAC output DACOUT2 |
| DACOUT2/SOX | 38 | - | - | O | Multi-purpose pin: DAC output when configured as DACOUT2 CSA output when configured as SOX |
| DGND | 2 | 1 | 3 | GND | Device digital ground. Refer Section 9.4.1 for connection recommendation. |
| DIR | 34 | 27 | - | I | Direction of motor
spinning; When low, phase driving sequence is OUT A → OUT C → OUT B When high, phase driving sequence is OUT A → OUT B → OUT C If DIR pin is not used, connect to AGND or AVDD directly (depending on phase driving sequence needed). If DIR pin is used for changing motor spin direction, use an (optional) external 10kΩ pulldown resistor (to AGND) for better noise rejection. |
| DRVOFF | 21 | 18 | 15 | I | Coast (Hi-Z) all six
MOSFETs as long as DRVOFF is high. If DRVOFF pin is not used, connect to AGND directly. If DRVOFF pin is to be used for instantly coasting (Hi-Z) the MOSFETs, use an external 10kΩ pull-down resistor (to AGND) for better noise rejection. |
| DVDD | 1 | 32 | 2 | PWR | 1.5V internal regulator output. Connect a X7R, 1µF, 6.3V ceramic capacitor between the DVDD and DGND pins. |
| EXT_CLK | 33 | 26 | 23 | I | External clock reference input in external clock reference mode. |
| EXT_WD | 32 | 25 | 22 | I | External watchdog input. |
| FB_BK | 3 | 2 | 4 | PWR I/O | Feedback for buck regulator output control. Connect to buck regulator output after the inductor/resistor. |
| FG | 29 | 22 | 19 | O | Motor speed indicator : open-drain output that requires an external pull-up resistor to 1.8V to 5.0V. An optional internal pull-up resistor to AVDD is enabled by setting PULLUP_ENABLE to 1b; no external pull-up resistor should be used when internal pull-up resistor is enabled. |
| GND_BK | 4 | 3 | 5 | GND | Buck regulator ground. Refer Section 9.4.1 for connection recommendation. |
| NC | 22, 23, 24, 25 | - | - | - | No connection. Leave these pins floating or connect to Thermal pad for better heat dissipation. |
| nFAULT | 40 | 31 | 1 | O | Fault indicator. Pulled logic-low during fault condition; open-drain output that requires an external pull-up resistor to 1.8V to 5.0V. An optional internal pull-up resistor to AVDD is enabled by setting PULLUP_ENABLE to 1b; no external pull-up resistor should be used when internal pull-up resistor is enabled. |
| OUTA | 13, 14 | 11, 12 | 12 | PWR O | Half-bridge output A |
| OUTB | 16, 17 | 13, 14 | 13 | PWR O | Half-bridge output B |
| OUTC | 19, 20 | 15, 16 | 14 | PWR O | Half-bridge output C |
| PGND | 12, 15, 18 | 10, 17 | 11 | GND | Device power ground. Refer Section 9.4.1 for connection recommendation. |
| SCL | 31 | 24 | 21 | I | I2C clock input |
| SDA | 30 | 23 | 20 | I/O | I2C data line |
| SPEED/WAKE | 28 | 21 | 18 | I | Device speed input; supports analog, PWM or frequency based speed input. The speed pin input can be configured through SPEED_MODE. |
| SW_BK | 5 | 4 | 6 | PWR | Buck switch node. Connect this pin to an inductor or resistor. |
| VM | 9, 10, 11 | 8, 9 | 10 | PWR I | Device and motor power supply. Connect to motor supply voltage; bypass to PGND with one 0.1µF capacitor plus one bulk capacitor. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device. |
| Thermal pad | GND | Must be connected to AGND. |