SLLSG06 December 2024 MCF8315D
PRODUCTION DATA
The MCF8315D provides a single-chip, code-free sensorless FOC device for customers driving speed-controlled 12 to 24V brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM) up to 4A peak current. The MCF8315D integrates three ½-bridges with 40V absolute maximum capability and a very low RDS(ON) of 240/250/265mΩ (high-side + low-side FETs). MCF8315D integrates power management circuits including a voltage-adjustable buck regulator (3.3V/5V,170mA) and LDO (3.3V, 20mA) that can be used to power external circuits.
The FOC algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once the device has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave, or I2C command. There are a large number of protection features integrated into the MCF8315D, is intended to protect the device, motor, and system against fault events.
| PART NUMBER | PACKAGE | PACKAGE SIZE(2) |
|---|---|---|
| MCF8315DVPWPR | HTSSOP (24) | 7.80mm x 6.40mm |
| MCF8315DULVPWPR(3) | HTSSOP (24) | 7.80mm x 6.40mm |
| MCF8315DVRGFR(3) | VQFN (40) | 7.00mm x 5.00mm |
| MCF8315DULVRGFR(3) | VQFN (40) | 7.00mm x 5.00mm |
| MCF8315DVRRYR(3) | WQFN (32) | 6.00mm x 4.00mm |
| MCF8315DULVRRYR(3) | WQFN (32) | 6.00mm x 4.00mm |
Documentation for reference: