SLLSG06 December 2024 MCF8315D
PRODUCTION DATA
The MCF8315D supports an I2C serial communication interface that allows an external controller to send and receive data. This I2C interface lets the external controller to configure the EEPROM and read detailed fault and motor state information. The pull-down strength of the I2C pins can be configured using SLEW_RATE_I2C_PINS. The I2C bus is a two-wire interface using the SCL and SDA pins which are described as follows :