SLLSG06 December 2024 MCF8315D
PRODUCTION DATA
No protective action is taken when a MTR_LCK event happens in this mode (MTR_LCK_MODE = 110b). The motor lock event is reported by setting the CONTROLLER_FAULT, MTR_LCK and respective motor lock condition bits to 1b in the fault status registers. The gate drivers continue to operate. The external controller manages this condition by acting appropriately. The reporting clears when the MTR_LCK condition clears and a clear fault command is issued through the CLR_FLT bit.