The design requirements for this example include:
- Power the OPA828 from
±15-V power supplies
- Amplifier output must settle to 16-bit accuracy in less than 290 ns
- Gain = –1/4
- Amplifier output is biased to 2 V
- Amplifier input = ±10 V, output = 0 V to 5 V